Twin Implement
A complete range of Low Ground Pressure (LGP) tires for machines and Implements in more severe and heavy agricultural service.
Twin Implement, with its unique bias-belt design, maximises the ground contact area, improving flotation and traction, but without damaging the soil structure.
The large air volume in the tires permits a lower inflation pressure in safety, reducing ground pressure, which minimizes soil compaction, offering better yields and overall better economy.
The new versions of Twin Implement are now Load/Speed index rated, giving a higher permissable load capacity plus a higher speed rating (40-50 kph)
For more information, please click on a tire below.