Implement Flotation Cross-Ply

Bias (Diagonal) Tire

A biasbelt tire is a combination of cross-ply and radial construction.


A strong and durable diagonal carcass together with a belt under the tread give the tire durable sidewalls, a flatter footprint and larger contact area.

Some features are:
  • good all round properties
  • strong sidewall and carcass making it capable to withstand low inflation pressure
  • good lateral and vertical stability avoiding powerhop and bouncing effects


For more information please select a type of tire below.


Twin Implement

A wide range of tires in biasbelt design with several tread patterns options.

All Twin implement tires have a tread design with rounded shoulders for avoiding ruts and damage to the ground. The load capacity of these tires allow them to be used at low inflation pressures thus reducing soil compaction.

Twin AMPT

(Agricultural Multi Purpose Tires)

Low ground pressure tires for field and road.

Last updated 2007-12-19 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message