Tires for Light Services
A large range of tires from 3" to 16,5" in rim diameter in different dimensions and tread designs. These tires can be used in farming, industrial and green area applications.
Trelleborg offers a complete wheel solution.
For more information, please click on a tire below.