www.trelleborg.com
Search
Home
About Us
Our Values
Global Network
Environmental Committment
Product and Solutions
Agricultural Tires
Forestry Tires
Industrial Tires
Wheels & Rims
Technical Information
Liquid Ballasting
Unit Converter
Pressure code table
Speed code table
Dimensions and Patterns
Tractor tire dimensions
Mechanical lead
Inflation Pressure Procedure
Downloads
Features & Events
Press Room
Exhibitions & events
Media Center
In Focus
Contact Us
General Inquiries
Questions and answers
Home
/
Product and Solutions
/
Industrial Tires
/
Trelleborg
/
Industrial Pneumatics
/
Trelleborg SK-800
Local Market websites
Find a Trelleborg Wheel System website for your nearest local market:
Danmark
Deutschland, Schweiz, Österreich
España
France
Italia
Polska
Suomi
Sverige
United Kingdom
United States
Contacts for Wheels & Rims
Click on one of the e-mail links below to send us your question about the most suitable rims & wheels for your tires.
Agricultural rims & wheels
3"-15"
15"-46"
Forestry rims & wheels
15"-38"
Industrial rims & wheels
3"-15"
8"-24"
Product and Solutions
Agricultural Tires
Forestry Tires
Industrial Tires
Bergougnan
Monarch
Rota® Resilient
Trelleborg
Industrial Pneumatics
Press-on Tires
Special Products
Other resilient tires
Wheels
Webshop
Wheels & Rims
Trelleborg SK-800
The budget solution
Designed for general purpose use in construction and industrial applications
Aggressive tire design with rim guard
Trelleborg engineered
High quality compounds
Cost effective all-round tire
Appealing tire design with rim guard
Click for larger image.
TECHNICAL DATA
AVAILABLE SIZES
DOWNLOADS
COMMENT
Please download the brochure in PDF-format that you can find in the 'Download'-section.
No information currently available.
Contact a dealer for more information.
Trelleborg SK-900 & SK-800.pdf
Last updated 2007-12-19 |
Print this page
|
E-mail this page
E-mail this page
x
Receiver e-mail address
Your e-mail address
Subject
Your message