www.trelleborg.com
Search
Home
About Us
Our Values
Global Network
Environmental Committment
Product and Solutions
Agricultural Tires
Forestry Tires
Industrial Tires
Wheels & Rims
Technical Information
Liquid Ballasting
Unit Converter
Pressure code table
Speed code table
Dimensions and Patterns
Tractor tire dimensions
Mechanical lead
Inflation Pressure Procedure
Downloads
Features & Events
Press Room
Exhibitions & events
Media Center
In Focus
Contact Us
General Inquiries
Questions and answers
Home
/
Product and Solutions
/
Industrial Tires
/
Monarch
/
Resilent Tires
/
Soft Shoe® HP
Local Market websites
Find a Trelleborg Wheel System website for your nearest local market:
Danmark
Deutschland, Schweiz, Österreich
España
France
Italia
Polska
Suomi
Sverige
United Kingdom
United States
Contacts for Wheels & Rims
Click on one of the e-mail links below to send us your question about the most suitable rims & wheels for your tires.
Agricultural rims & wheels
3"-15"
15"-46"
Forestry rims & wheels
15"-38"
Industrial rims & wheels
3"-15"
8"-24"
Product and Solutions
Agricultural Tires
Forestry Tires
Industrial Tires
Bergougnan
Monarch
Polyurethane
Resilent Tires
Press-on Tires
Rota® Resilient
Trelleborg
Other resilient tires
Wheels
Webshop
Wheels & Rims
Soft Shoe® HP
Soft Shoe® HP
This tough tire is engineered to perform well under rough conditions while offering the smoothest ride possible. The 70/30 construction and premium compound offer the best shock absorption and ride quality.
70/30 construction
Chip and chunk resistant
Best ride quality
Best traction and breaking
Best shock absorption
Special compounds:
NON-MARKING
- Doesn't leave black tire marks in any surface.
OIL-RESISTANT™
- Best resistance to petro-chemicals, animal fats and other non-chlorinated fluids.
ALL BLEND
- Blend of cap stock Reinforced with long fibers for higher load carrying capacity.
SKID STEER
- Cut-resistant compound designed to withstand turning and twisting in extreme skid loader applications.
MAN-TOTER™
- A softer version of the Soft Shoe, designed for personnel carriers and in-plant utility vehicles.
SPECIAL ORDER
- Various compounds are available upon request
Click for larger image.
TECHNICAL DATA
AVAILABLE SIZES
DOWNLOADS
No information currently available.
Contact a dealer for more information.
There are no files to download for this article.
Last updated 2007-12-18 |
Print this page
|
E-mail this page
E-mail this page
x
Receiver e-mail address
Your e-mail address
Subject
Your message