Local Market websites
Find a Trelleborg Wheel System website for your nearest local market:

 





Contacts for Wheels & Rims
Click on one of the e-mail links below to send us your question about the most suitable rims & wheels for your tires.
  
Agricultural rims & wheels
Forestry rims & wheels
Industrial rims & wheels





Bergougnan Expert

EXPERT

Expert is the pride of the Bergougnan line: it is larger, wider and stronger. Expert is a rugged state-of-the-art tire, designed for use in most severe working conditions. With a larger outside diameter, higher rubber volume and thicker tread, this tire is a top choice for all modern material handling equipments.

Major features:

  • Larger outside diameter and more rubber volume
  • More rubber volume
  • Wider sidewall
  • Thicker tread
  • Best grip, traction and ride
  • Extended wear
  • Superior load capacity
  • Maximum reliability

 



Click for larger image.

TECHNICAL DATA
AVAILABLE SIZES
DOWNLOADS


COMMENT
For more information a brochure in PDF-format is available under 'Downloads'.

For more detailed technical information about Bergougnan Resilient Expert, click on the tab Downloads for our product brochure.
 
 Size  Rim width  ETRTO  Expert (FG)  Expert LOC (FG)
 5.00 - 8 3.00 D - 8 X X
15x4 1/2 - 8 3.00 D - 8 X X
16x6 - 8 4.33 R - 8 X X
18x7 - 8 4.33 R - 8 X X
6.00 - 9 4.00 E - 9 X X
21x8 - 9 6.00 E - 9 X X
6.50 - 10 5.00 F - 10 X X
23x9 - 10 6.50 F - 10 X X
200/50 - 10 6.50 F - 10 X
7.00 - 12 5.00 S - 12 X X
23x10 - 12 8.00 G - 12 X X
27x10 - 12 8.00 G - 12 X X
8.25 - 15 6.50 - 15 X X
28x9 -15 (8.15 - 15) 7.00 - 15 X X
250-15 7.00 - 15 X X
7.50 - 15 X X
300 -15 8.00 - 15 X X
355/65 - 15 9.75 - 15 X X
12.00 - 20 8.00 - 20
8.50 - 20
10.00 - 20



Last updated 2007-12-18 |  Print this page Print this page |  E-mail this page E-mail this page
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message




uiqt|wBrm{xmz5zi{u}{{mvH|zmttmjwzo5kwuuiqt|wBuizqm5xm|mz{{wvH|zmttmjwzo5kwuuiqt|wBuizqm5xm|mz{{wvH|zmttmjwzo5kwuuiqt|wBItiqv5Wttm%vqmzH|zmttmjwzo5kwuuiqt|wBItiqv5Wttm%vqmzH|zmttmjwzo5kwu