Local Market websites
Find a Trelleborg Wheel System website for your nearest local market:

 





Contacts for Wheels & Rims
Click on one of the e-mail links below to send us your question about the most suitable rims & wheels for your tires.
  
Agricultural rims & wheels
Forestry rims & wheels
Industrial rims & wheels





Resilient Tires

The Bergougnan resilient tire line is the all-round solution to your entire industrial tire needs. By selecting only high-quality materials and using the most advanced production technology, these endurance products provide maximum reliability and greater cost-efficiency.

Our tires have been tested for performance and verified in the field by most types of material handling vehicles, including fork lift trucks, heavy duty trucks, loaders, airport dollies, industrial trailers, and much more.
Under our product brands, Expert, Elite HT and new Elite XP, we provide a complete set of tires and wheel assemblies, ranging from 4" up to 25".
All our products are made of natural rubber with a three-stage construction and represent the state of the art technology. Bergougnan range is available in LOC version, to minimize mounting costs. Several tread design and special compounds make the BERGOUGNAN range the reference choice when looking for flexibility.

Specified below you find the Special Compounds that are common for all Bergougnan Resilients:

NON-MARKING - Doesn''t leave black tire marks on any surface. High performance tire.
CUT-RESISTANT - Very efficient on rough, jagged surfaces. Prevents chunking and sidewall damage.
TOUGH SERVICE - Designed to last longer in the most abusive lift truck applications (only for USA).
HIGH-LOAD - A two stage tire with excellent performance in high load circumstances. Good ride quality.
SPECIAL ORDER - Various compounds are avialable upon request.
 
 For more information, please click on a tire below.
 
 
 
 
Last updated 2008-08-14 |  Print this page Print this page |  E-mail this page E-mail this page
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message




uiqt|wBrm{xmz5zi{u}{{mvH|zmttmjwzo5kwuuiqt|wBuizqm5xm|mz{{wvH|zmttmjwzo5kwuuiqt|wBuizqm5xm|mz{{wvH|zmttmjwzo5kwuuiqt|wBItiqv5Wttm%vqmzH|zmttmjwzo5kwuuiqt|wBItiqv5Wttm%vqmzH|zmttmjwzo5kwu