Local Market websites
Find a Trelleborg Wheel System website for your nearest local market:

 





Contacts for Wheels & Rims
Click on one of the e-mail links below to send us your question about the most suitable rims & wheels for your tires.
  
Agricultural rims & wheels
Forestry rims & wheels
Industrial rims & wheels





Bergougnan POS

Disclaimer: Available only in the Americas
For more detailed product information, go to the Downloads section for our brochures.

STANDARD

  • Natural rubber
  • Long tread wear
  • High stability
  • Durable for severe operating conditions
  • Drive and steer position compatible

EC+
Designed for electric material handling applications, this low rolling resistant compound offers significant energy savings and allows for high-speed operations over longer distances.

  • Excellent cut and chunk resistance
  • High speed, long distance solution
  • Excellent ride Quality
  • Cool running

NON-MARKING - This newly deve- loped compound offers longer tread life and a cooler running performance. With good carrying capacity and low rolling resistance, it was designed to be the best in its class.

  • Longer tread wear
  • Energy efficient
  • Cool running
  • Great traction and breaking performance
Other Compounds Available:
CUT-RESISTANT - Very efficient on rough, jagged surfaces. Prevents chunking and sidewall damage.

HIGH-LOAD - A two stage tire with excellent performance in high load circumstances. Good ride quality.

SPECIAL ORDER - Various compounds are available upon request.


Click for larger image.
Last updated 2007-12-18 |  Print this page Print this page |  E-mail this page E-mail this page
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message




uiqt|wBrm{xmz5zi{u}{{mvH|zmttmjwzo5kwuuiqt|wBuizqm5xm|mz{{wvH|zmttmjwzo5kwuuiqt|wBuizqm5xm|mz{{wvH|zmttmjwzo5kwuuiqt|wBItiqv5Wttm%vqmzH|zmttmjwzo5kwuuiqt|wBItiqv5Wttm%vqmzH|zmttmjwzo5kwu