EMR Series
Earthmover Radial Tires 1051
PNEUMATIQUE RADIAL PREMIUM
The Trelleborg EMR range is designed to enhance productivity in critical construction applications, delivering both enhanced damage protection and durability while the multi surface tread design delivers control and perfect grip when it’s needed the most, whether on sand, rock, gravel or soil.
The strong radial carcass and state of the art compound assure long life, while providing equal load distribution for a comfortable ride, maintaining low fuel consumption.
Designed for loaders, the EMR1051 range is the best solution for intensive loading applications in industries such as open pits and quarries as well as infrastructure and building construction and landscaping.
Tire Size | Tread Pattern TRA | Rim Size (Permitted) | Tread Depth (mm) |
Service Description LI/SS Loader |
Tire Load Capacity (kg) at 10 (km/h) |
Tire Pressure (bar) |
20.5 R 25 | L5 | 17.00/2.0-25 (17.00/1.7-25) |
70 | ** 193 A2 |
11.500 | 5,75 |
23.5 R 25 | L5 |
19.50/2.5-25 | 76 | ** 201 A2 |
14.500 | 5,75 |
26.5 R 25 | L5 |
22.00/3.0-25 | 85 | ** 209 A2 |
18.500 | 5,75 |
29.5 R 25 | L5 |
25.00/3.5-25 | 92 | ** 216 A2 |
22.400 | 5,75 |
*/** - Index of tire strength