Twin 423 AMPT

Twin 423 AMPT

Agricultural Multi Purpose Tires.

Trelleborg-Trailer-Tires-Twin-AMPT-T423_200X2816

Low ground pressure tires for field and road. The cord material and rubber compound allow the tire to be used at speeds up to 70 Km/h as well as in heavy duty applications.

We recommend this tyre for machines and implements with a high degree of road service.

Downloads

Visual Folder

Trelleborg tires and complete wheels solutions  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

Technical Data

Tire Description Section Width Overall Diameter Rolling Circumference Static Loaded Radius Speed Radius Index Rim Permitted Rims Nominal Pressure Tread Type Type Pressure Table

620/50B22.5 
160D

625

1170

3555

535

555

AG20.00"

400,0

0

Tubeless

+

710/40B22.5 
161D

720

1165

3554

535

535

AG24.00"

400,0

0

Tubeless

+

 
 *

+

Web Applications

Resources

Product Movies

Related products

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*