Implement Standard T306

Implement Standard T306

Implement metric tire for trailers, spreaders, balers, ploughs, drills.Implement metric tire for trailers, spreaders, balers, ploughs, drills.

Trelleborg-Trailer-Tires-Implement-Standard-T306_200X281The Implement tires are metric size marked, tubeless, and Load/Speed index rated, which gives a higher load capacity and higher permitted speed (40 - 50 kph) than previous tyres.

This line is recoinchesended for trailers and other agricultural Implements such as spreaders, balers, ploughs, drills etc. The tread design and the rounded shoulders offer soft ground contact with minimal damage when turning, plus a low rolling resistance on road transport.

Available in a wide range of sizes to cover all normal requirements.The Implement tires are metric size marked, tubeless, and Load/Speed index rated, which gives a higher load capacity and higher permitted speed (40 - 50 kph) than previous tires.

Downloads

Implement Standard

Diversity at first sight  

Download (pdf)

Visual Folder

Trelleborg tires and complete wheels solutions  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

Technical Data

Tire Description Section Width Overall Diameter Rolling Circumference Rolling Circumference Driving Wheel Static Loaded Radius Speed Radius Index Static Loaded Radius Drive Rim Permitted Rims Nominal Pressure Tread Type Type Pressure Table

520/50-17 
159A8 (147A8)

516

952

2820

2855

404

450

421

16.00"

360,0

0

Tubeless

+

Web Applications

Resources

Product Movies

New Products

Contact Us

*
*
*
*
*
*
*