TM90

TM90

The new TM90 range offers a complete range of sizes for tractors (between 50 and) up to 160 HP. Engineered as a tubeless tire, the new R-1 tread pattern can be used in a variety of application, both in the field and on the road.

TM90

The typical Trelleborg tread pattern provides excellent traction in all field conditions further enhanced by the interlug terraces. This typical design at the base of the lugs helps the tire to self clean, minimizing soil carried from field to road.

The wide lug nose assures extra life on hard surface while the special compound applied provides long wear capability.

The dual angled lugs ensure a comfortable ride on the road and additional traction capacity in the field.

Downloads

TM90

Versatility without limits  

Download (pdf)

Visual Folder

Trelleborg tires and complete wheels solutions  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

Technical Data

For the full pressure table, click “ + “ next to the size

Tire Description Section Width Overall Diameter Rolling Circumference Rolling Circumference Driving Wheel Static Loaded Radius Speed Radius Index Rim Permitted Rims Nominal Pressure Tread Type Type Pressure Table

8.3-24 
8pr A8 (105)

209

992

3010

478

475

W7

W6

3,1

R-1

Tubeless

+

9.5-24 
8pr A8 (112)

238

1050

3175

502

500

W8

W7

2,8

R-1

Tubeless

+

11.2-24 
8pr A8 (116)

295

1100

3325

522

550

W10

W9

2,4

R-1

Tubeless

+

12.4-24 
8pr A8 (121)

314

1160

3480

545

550

W11

W9, W10

2,3

R-1

Tubeless

+

13.6-24 
8pr A8 (123)

350

1210

3640

570

575

W12

W11

2,0

R-1

Tubeless

+

13.6-28 
8pr A8 (125)

345

1305

3910

608

625

W12

W11

2,0

R-1

Tubeless

+

12.4-36 
8pr A8 (127)

318

1458

4385

678

700

W11

W9, W10

2,3

R-1

Tubeless

+

14.9-24 
8pr A8 (128)

380

1270

3790

594

600

W13

W11, W12

1,8

R-1

Tubeless

+

14.9-26 
8pr A8 (129)

376

1315

3940

612

625

W13

W11, W12

1,8

R-1

Tubeless

+

14.9-28 
8pr A8 (130)

380

1360

4050

630

650

W13

W11, W12

1,8

R-1

Tubeless

+

12.4-36 
12pr A8 (131A8)

318

1475

4395

686

700

W11

W9, W10

3,3

R-1

Tubeless

+

14.9-30 
8pr A8 (131)

377

1416

4210

652

675

W13L

W11, W12

1,8

R-1

Tubeless

+

16.9-24 
8pr A8 (133)

430

1334

3995

620

625

W15L

W14L

1,7

R-1

Tubeless

+

16.9-28 
8pr A8 (135)

435

1435

4285

660

675

W15

1,7

R-1

Tubeless

+

16.9-30 
8pr A8 (137)

430

1485

4455

685

700

W15L

W14L

1,7

R-1

Tubeless

+

18.4-30 
8pr A8 (139)

464

1548

4635

710

725

W16L

W15L

1,4

R-1

Tubeless

+

16.9-34 
8pr A8 (139)

430

1583

4760

728

750

W15L

W14L

1,7

R-1

Tubeless

+

18.4-34 
12pr A8 (146A8)

475

1660

4965

768

775

W16L

W15L

2,2

R-1

Tubeless

+

16.9-38 
8pr A8 (141)

436

1688

5000

766

800

W15L

W14L

1,7

R-1

Tubeless

+

15.5-38 
8pr A8 (129)

390

1580

4700

725

750

W14L

1,8

R-1

Tubeless

+

18.4-38 
8pr A8 (143)

470

1750

5200

792

825

W16L

W15L

1,4

R-1

Tubeless

+

18.4-38 
12pr A8 (149A8)

480

1770

5290

816

825

W16L

W15L

2,2

R-1

Tubeless

+

20.8-38 
8pr A8 (148)

540

1832

5480

830

875

W18L

W16L

1,3

R-1

Tubeless

+

20.8-38 
12pr A8 (152A8)

555

1845

5520

850

875

W18L

W16L

1,9

R-1

Tubeless

+

Web Applications

Resources

Product Movies

Related products

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*