TM700 Orchards/Vineyards

TM700 Orchards/Vineyards 

Radial tire designed for orchards and vineyard work, it equips medium-tolow horsepower tractors with both front and rear drive wheels. 

Trelleborg-Agricultural-Tires-TM700FV_200x281

Thanks to its tested radial structure, it solves the yield problems resulting from the traditional use of the cross-ply sizes on these tractors.

Downloads

TM700 Brochure

Performance at first sight  

Download (pdf)

Visual Folder

Trelleborg tires and complete wheels solutions  

Download (pdf)

DUO 500 Dual Monting System

Dual mounting system snstallation instructions  

Download (pdf)

Pressure Table

Technical Data  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

THK Trelleborg High Knurling

Trelleborg High Knurling The perfect match  

Download (pdf)

Technical Data

For the full pressure table, click “ + “ next to the size

Tire Description Section Width Overall Diameter Rolling Circumference Static Loaded Radius Speed Radius Index Rim Permitted Rims Nominal Pressure Tread Type Type Tube Pressure Table

240/70R16 
104A8 (104B)

244

742

2195

340

350

W8

W8L, W9

2,4

R-1W

Tubeless

7.50-16 TR15

+

260/70R16 
109A8 (109B)

258

770

2310

340

360

W8

W8L; W9

2,4

R1W

Tubeless

9,00-16 TR15

+

280/70R16 
112A8 (112B)

282

798

2385

355

390

W9

W8; W8L; W10

2,4

R1W

Tubeless

10,00-16 TR15

+

280/70R18 
114A8 (114B)

282

849

2560

380

410

W9

W8; W8L; W10

2,4

R1W

Tubeless

10,5/80-18 TR218

+

280/70R20 
116A8 (116B)

279

910

2745

410

425

W9

W10

2,4

R-1W

Tubeless

9.5-20 TR218

+

Web Applications

Resources

Product Movies

Related products

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*
*