TM150

TM150

The first Trelleborg Very High Flexion (VF) tire for sprayer applications.

Trelleborg-Agricultural-Tires-TM150_200x281

Compared to the standard technology, the VF allows to carry up to 40% more load at the same pressure or to inflate the tire up to 40% less pressure while carrying the same load.

The tread pattern of the new TM150 tire has been designed with close lugs to prevent stubble damages and improve road performance, even at high speed (D rated – 65 Km/h). In addition, the new design features wide lugs to increase the tire stiffness when the machine is loaded and a sharp head to maximize the grip.

Downloads

TM150

Enrich your farming  

Download (pdf)

Visual Folder

Trelleborg tires and complete wheels solutions  

Download (pdf)

DUO 500 Dual Mounting System

Installation instruction  

Download (pdf)

Pressure Table

Technical Data  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

THK Trelleborg High Knurling

Trelleborg High Knurling The perfect match  

Download (pdf)

Technical Data

For the full pressure table, click “ + “ next to the size

Tire Description Section Width Overall Diameter Rolling Circumference Static Loaded Radius Speed Radius Index Rim Permitted Rims Nominal Pressure Tread Type Type Pressure Table

VF380/90R46 
173D

390

1840

5550

840

875

DW13

W13, DW12, W12

4,4 bar

R-1

Tubeless

+

VF380/105R46 
178D

410

1966

975

DW13

W13, DW12, W12

4.4 bar

R1

Tubeless

+

VF380/105R50 
179D

410

2050

6215

935

1025

DW13

W13, DW12, W12

4.4 bar

R1

Tubeless

+

VF480/80R50 
179D

490

2050

6205

930

975

DW16

DW15

3.6 bar

R-1

Tubeless

+

Web Applications

Resources

Product Movies

New Products

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

 
*
*
*
*
*
*
To submit this info you need to agree to the Privacy Notice and legal disclaimer. I agree to the Privacy Notice and legal disclaimer *