At Trelleborg we are fully dedicated to designing, producing and distributing a wide range of sprayer tires that optimise the daily work of farming professionals around the globe.
We are aware that new generations of fertilizers and self-propelled sprayers require a significant upgrade in tire technology to complement the increasing size of sprayer tanks, stability and reduced fuel consumption. Our sprayer tires have been designed with that consciousness top of mind.
The Trelleborg portfolio of sprayer tires and wheels has been developed with advanced tread design that allows farmers to work in very difficult conditions, providing excellent lateral stability, great road comfort and handling, even at high speeds.
To complement the increasing requirements for high-loads, our sprayer tires feature a high-load capacity, crucial to maximise a sprayer’s performance. This means that our tires and wheels have the capability of carrying up to 40% more load at the same tire pressure or allow inflation of the tire with 40% less pressure, while carrying the same load.
Due to the advanced tread design, our sprayer tires also ensure a 5-8% wider footprint than other standard sprayer tires. A great benefit for enhancing soil fertility, increasing crop yields, ensuring uniform soil penetration and high flotation performance.
At Trelleborg we care for the environment and we know that our customers and partners do as well. Consequently, we challenge our organization daily to look for and enhance environmentally friendly approaches that improve performance, efficiency and sustainability of our wheel systems during their entire life cycle. BlueTireTM Technology is a concept developed to reduce the environmental footprint of our tire solutions as well as provide end-users with premium productivity
and efficiency.
Are you ready to explore a whole new world of best quality sprayer tires? You can start right now. Use our tire Selector App to find just the right sprayer tire and start boosting your productivity, efficiency and comfort.