Monarch Press-On

Monarch Press-On (Premium)

Monarch Press-On tires are designed to provide maximum comfort, wear and energy efficiency as they protect your investment. Our innovative process permanently bonds the rubber to the rim for longer lasting performance.

Monarch Press-On tires are available two profiles:

Mono-Cushion® is the heart of the M2 Press-On line. The crown profile provides a softer ride and easier steering without sacrificing stability or strength. 

• Smooth riding

• Great traction

• Easier steering

Flat Profile provides a greater contact area with the work surface, offering better load distribution and increased stability. The larger footprint area creates better traction in most applications for starting and stopping.

• 13% greater footprint than standard size

• Cooler running for longer wear

• Increased operator comfort

Additional Compounds Available: 

Dual Service – A premium compound that has been proven to perform well on both internal combustion and electric trucks.

Long Distance Non-Marking – A high performance non-marking compound for use in applications where floor care is essential.

Lion – Designed for heaver load situations with a 25% greater carrying capacity, this tire offers increased stability as it improves steer tire performance.

Special Compounds – Our compounding expertise allows us to offer a wide range of compounds. Please contact us for more details.

Downloads

Monarch Press-On Brochure Imperial Sizes

Built to Serve - Built to Last  

Download (pdf)

Technical Data

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*