T559 Turf Grip

T559

Combined tire for green area, farming and industry.

Trelleborg-Light-Service-Tires-T559TURFGRIP_200x281

The tires for light service are designed for farming, industry, turf, snow and high speed service and are suitable for rims up to 16 inches in diameter.

In this product segment, Trelleborg has one of the largest ranges in the world.

Together with the wide range of wheels, Trelleborg can supply complete wheel solutions to customers, in high quality and perfect design.

Downloads

Tires and Wheels for light service

For farming industry turf snow and high speed service  

Download (pdf)

Visual Folder

Trelleborg tires and complete wheels solutions  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

Technical Data

For the full pressure table, click “ + “ next to the size

Tire Description Section Width Overall Diameter Rolling Circumference Rolling Circumference Driving Wheel Static Loaded Radius Speed Radius Index Rim Permitted Rims Nominal Pressure Tread Type Type Pressure Table

320/55-15 
123A8

320

730

2190

2200

328

345

10LB-15

9.00-15

2,8

Implement

Tubeless

+

Web Applications

Resources

Product Movies

New Products

Contact Us

*
*
*
*
*
*
*