T522

T522

Industry, farming and green area tire with smooth pattern.

Trelleborg-Light-Service-Tires-T522_200x281

The tires for light service are designed for farming, industry, turf, snow and high speed service and are suitable for rims up to 16 inches in diameter.

In this product segment, Trelleborg has one of the largest ranges in the world.

Together with the wide range of wheels, Trelleborg can supply complete wheel solutions to customers, in high quality and perfect design.


Downloads

Tires and Wheels for light service

For farming industry turf snow and high speed service  

Download (pdf)

Visual Folder

Trelleborg tires and complete wheels solutions  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

Technical Data

Tire Description Section Width Overall Diameter Rolling Circumference Rolling Circumference Driving Wheel Static Loaded Radius Static Loaded Radius Drive Rim Permitted Rims Nominal Pressure Tread Type Type Tube Pressure Table

5.00-8 

130

450

1337

3.00-8

3,6

I

Tubetype

5.00-8

+

4.00-8 

110

430

1265

2.50A-8

3.00

4,3

I

Tubetype

4.00-8

+

6.00-9 
10pr A6 (94A6)

164

564

1675

4.00E-9

4.50-9

5,0

I

Tubetype

6.00-9TR15

+

3.00-4 
6PR A6

86

262

778

2.10x4

500,0

Implement

Tubetype

3.00-4

+

6.00-9 
6PR A6

174

560

1665

1696

250

260

4.50-9

4.00E-9

3,0

Implement

Tubetype

6.00-9

+

200/60-14,5 
10PR A6

228

624

1866

1885

282

288

6.75

8.00

5,0

Implement

Tubetype

195/85-14

+

Web Applications

Resources

Product Movies

Related products

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*