ProTEX | Telleborg Wheels

ProTEX

Discover the unique features and benefits of the ProTEX

Trelleborg_Resilient_ProTEX_200x281New from Trelleborg, the ProTEX, a 100% Non-Marking Electrically Conducting compound engineered for use on Materials Handling applications operating in potentially explosive environments.

Engineered to be compliant with the EN1755 safety regulation, the ProTEX compound allows your material handling equipment to be safely used in applications where there is a presence of flammable gas, vapor, or dust.

  • 100% Non Marking & Electrically Conducting compound
  • Built on expertise in polymer engineering and Materials Handling
  • Safer than the alternative of fixed earthing strips
  • Available on Pit Stop Line version
  • EN1755 compliant

Download

From instructions and advice to tips and sizing details, these PDFs cover all the information you will need on the ProTEX

ProTEX

Innovation at your service  

Download (pdf)

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*