Duratrak

Duratrak (Budget)

Duratrak is an entry level solid tire option available in the 8” to 15” size range.

Only available in standard black compound.

Downloads

Duratrak Brochure Metric Sizes

The cost effective solution  

Download (pdf)

Technical Data

metric sizes












Actual Dimensions
[mm]
Load capacity [kg]

Counterbalanced lift trucks up to 25 km/h Other Vehicles

Size Rim Pattern LOC Width O.D.  Static Load Steering Wheel @ 6 km/h @ 10 km/h @ 25 km/h
Wheel
15x4½-8 3.00D-8 Duratrak 110 373 1210 1040 800 1040 945 800
5.00-8 3.00D-8 Duratrak 114 452 1650 1420 1090 1420 1290 1090
16x6-8 4.33R-8 Duratrak 143 409 1740 1495 1150 1495 1360 1150
18x7-8 4.33R-8 Duratrak 147 445 2495 2145 1650 2145 1950 1650
140/55-9 4,00E-09 Duratrak 132 380 1360 1170 900 1170 1065 900
6.00-9 4,00E-09 Duratrak 130 520 2190 1885 1450 1885 1715 1450
6.50-10 5.00F-10 Duratrak 153 568 2720 2340 1800 2340 2125 1800
200/50-10 6.50F-10 Duratrak 175 450 2870 2470 1900 2470 2245 1900
23x9-10 6.50F-10 Duratrak 187 574 4005 3445 2650 3445 3130 2650
7.00-12 5.00S-12 Duratrak 163 646 3385 2915 2240 2915 2645 2240
28x9-15 7.0-15 Duratrak 200 680 4005 3445 2650 3445 3130 2650
250-15 7.0-15 Duratrak 206 709 5515 4745 3650 4745 4310 3650

Contact Us

Get in touch with our experts and let us help you in finding the right solution to empower your business.

 
*
*
*
*
*
*
To submit this info you need to agree to the Privacy Notice and legal disclaimer. I agree to the Privacy Notice and legal disclaimer *