Premium forklift tire designed for demanding material handling environments
Ideal for use on smooth floors and cold storage areas
Well suited for conditions where high load capacity is required
Recommended applications are distribution centers with smooth floor conditions and cold storage areas such as freezers.
Mono-Thane® Press-On tires are available in the following durometers:
83 Durometer – Ideal for smooth floor conditions, cold storage and produce areas.
• Good load capacity
• Resistance to chunking
• Smooth riding
92 Durometer – Ideal for long runs and heavy loads. This compound has a higher load capacity and extended tire life.
• Extended tire life
• Resistant to flat spotting
• Excellent load capacity
Sipped tires available for increase traction on wet surfaces.
Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.