Twin Forestry 422SB

Twin Forestry 422SB

Designed to offer superior performance in the forest, they ensure high traction, excellent flotation, and minimise damage to the soil structure.

Trelleborg-Forestry-Tires-T422_200X2815

It guaranties extra pull force and brilliant accessibility. Without tracks and chains it assures optimum grip.

The open tread pattern maximizes the self cleaning capacity.

• Excellent traction without using any anti slide device

•  The angle of the lugs gives extra pull force and brilliant accessibility

•  The open tread pattern gives the best possible self-cleaning

•  The large contact area gives the tyre a low ground bearing pressure

Downloads

Trelleborg Forestry

Serious Tires for Serious Foresters  

Download (pdf)

Visual Folder

Trelleborg tires and complete wheels solutions  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

Technical Data

For the full pressure table, click “ + “ next to the size

Tire Description Section Width Overall Diameter Rolling Circumference Static Loaded Radius Speed Radius Index Rim Permitted Rims Pressure For Tracks Nominal Pressure Tread Type Type Tube Steel Belted Pressure Table

600/65-34 
157A8 (164A2LT)

600

1650

4950

775

760

DW20A

4,00

2,4

LS-2

Tubetype

600/65-34

Steelbelted

+

600/55-26.5 
160A8 (167A2LT)

600

1340

4020

626

625

AG20.00"

6.0

4,0

LS 2

Tubetype

600/55-26.5

Steelbelt

+

710/55-34 
161A8 (168A2LT)

710

1650

4950

775

760

DW24A

DW23A

4,00

2,4

LS-2

Tubetype

700/55-34

Steelbelted

+

Web Applications

Resources

Product Movies

New Products

Contact Us

*
*
*
*
*
*
*