EMR Series - Tires & Wheels - Trelleborg Wheels

EMR Series

Discover the unique features and benefits of the EMR Series

Download

From instructions and advice to tips and sizing details , these PDFs cover all the information you will need on the EMR Series. 

EMR Series

Performance when you need it  

Download (pdf)

Technical Data

Tire size

Tread pattern
Type
Rim
(permitted)
Service description
LI/SS
Loader/Transport
17.5 R 25 EMR 1020 14.00/1.5-25  
TL (14.00/1.5x25 DC, *
  14.00/1.3x25 DC) 176 A2/157 B
EMR 1030 14.00/1.5-25  
TL (14.00/1.5x25 DC *
  14.00/1.3x25 DC) 176 A2/157 B
20.5 R 25 EMR 1020 17.00/2.0-25 **
TL (17.00/1.7-25) 193 A2/177 B
EMR 1030 17.00/2.0-25 **
TL (17.00/1.7-25) 193 A2/177 B
EMR 1030V 17.00/2.0-25 **
TL (17.00/1.7-25) 193 A2
EMR 1050 17.00/2.0-25 **
TL (17.00/1.7-25) 193 A2
23.5 R 25 EMR 1020 19.50/2.5-25  **
TL   201 A2/185 B
EMR 1030 19.50/2.5-25  **
TL   201 A2/185 B
EMR 1040 19.50/2.5-25  **
TL   201 A2/185 B
EMR 1050 19.50/2.5-25  **
TL   201 A2
26.5 R 25 EMR 1030 22.00/3.0-25 **
TL   209 A2/193 B
EMR 1040 22.00/3.0-25 **
TL   209 A2/193 B
EMR 1050 22.00/3.0-25 **
TL   209 A2
750/65 R 25 EMR 1030 24.00/3.0-25 **
TL   209 A2/190 B
29.5 R 25 EMR 1030 25.00/3.5-25 **
TL   216 A2/200 B
EMR 1040 25.00/3.5-25 **
TL   216 A2/200 B
EMR 1042 25.00/3.5-25 **
TL   200 B/216 A2
EMR 1050 25.00/3.5-25 **
TL   200 B
18.00 R 33 EMR 1045 13.00/2.5-33 **
TL   191 B

Product Video

Want to learn more about the features of the EMR Series? These product videos cover all the key details. 

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*