Brawler HPS Solidflex Traction

Brawler HPS Solidflex Traction (Solid)

Brawler HPS (High Performance Solid) tires are designed to perform in extreme environments.

Trelleborg_Brawler_HPS-Solidflex-Traction_200x281Brawler HPS (High Performance Solid) tires are designed to perform in extreme environments including scrap metal recycling, waste transfer stations and mining operations.

• Up to 3 times more wearable rubber than pneumatic tires

• Fits OEM wheels

• Elliptical apertures deliver a comfortable ride

Downloads

Brawler HPS Loader

Premium Construction Solid  

Download (pdf)

Technical Data

metric

Brawler HPS Solidflex Traction

Tire Size Alternative Size
Rim
Overall Diameter [mm]
Section Width [mm]
Tread Depth [mm]
Load Capacity
10 km/h [kg]
17.5-25 445/80-25 14.0-25 1.340 446 155
8.805
20.5-25 525/80-25 17.0-25
1.495 527
188 12.155
23.5-25 605/80-25 19.5-25
1.630  606 216
15.320
26.5-25 685/80-25 22.0-25
1.715 718 236 18.295
29.5-25
25.0-25 1.845 761 264 22.540

Product Movies

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*