Trelleborg to showcase complete range of premium materials handling tire solutions at CeMAT Asia 2017

Trelleborg_CeMAT_Asia_2

Trelleborg to showcase complete range of premium materials handling tire solutions at CeMAT Asia 2017

Trelleborg Wheel Systems will highlight its complete range of premium materials handling tire solutions at CeMAT Asia 2017.  The solutions on show at CeMAT Asia include solid, pneumatic and press-on tire products designed to keep industry moving while delivering maximum safety, productivity and value.   

Fei Yang, Managing Director of Trelleborg Wheel Systems, China, says: “CeMAT Asia 2017 marks our fifth year at the event, and we are very excited to be showcasing one of the industry’s most comprehensive ranges of premium tire products to meet all material handling situations.  Our theme for this year’s show focuses on partnership and expertise reflecting our commitment to strong customer relations and as a leading provider of technical advice and application expertise in forklift tires.”

A key feature at the show will be Trelleborg’s Expert resilient tire, a premium tire designed for tough applications. The Expert tire is OEM approved and extremely hard wearing, delivering long life and maximum productivity and value to customers.

Also on-show are Trelleborg’s premium solid tire the M2, an OEM approved tire available in a full range of sizes and specialist compounds. To complete the solid tires offering on display will be the Orca; Trelleborg’s standard range solution and the ITL Press on Solid which delivers outstanding stability and tire life both in smooth and traction patterns. Also on show is the T 900 industrial pneumatic, which features a reinforced sidewall for extra resistance against side impacts and extra wide tread for increased stability and traction.

Yang adds: “Trelleborg has always stood for quality products, our solutions for the materials handling industry are designed to deliver maximum productivity and safety as well as representing the best whole life value in the market. We firmly believe that ‘Excellence begins here’ and we will demonstrate that excellence with the quality and reliability of the products we have on show at CeMAT Asia.

“At Trelleborg Wheel Systems we are a strategic partner to the forklift industry and we are 100% committed to delivering added value to our customers. We like to go beyond the products themselves and to be the applications expert that helps our customers to achieve their goals. We are delighted to be showcasing our leading solutions at CeMAT Asia 2017 and are looking forward to welcoming customers and visitors to our stand. ”

The Trelleborg Wheel Solutions booth at CeMAT – Asia’s leading trade fair for intralogistics and supply-chain management - can be found in Hall W5 at booth B2 between October 31st and November 3 2017 in Shanghai.

Download the entire PDF document of the press release

"Trelleborg to showcase complete range of premium materials handling tire solutions at CeMAT Asia 2017"