Cemat 2018

Cemat 2018

We are very pleased to invite you to CeMAT 2018 held in the Hannover Exhibition Grounds

Find us from 23 to 27 April 2018 , Hall 26, Stand L29.

Hannover Exhibition Grounds
Messegelände
D-30521
Hannover
Trelleborg CeMAT Protex tire

Trelleborg unveils the revolutionary ProTex electrically conductive non-marking material handling tire compound at CeMat 2018

At CeMAT 2018, Trelleborg launches ProTex, a unique revolutionary compound for material handling tires, which combines a non marking feature with full electrical conductivity capabilities. The new solution, fully compliant with the stringent EN1755 regulation, will upgrade safety standards for material handling operations, protecting operators against the risks related to static electricity.
CEMAT Press release

Trelleborg to showcase complete range of premium material handling tire solutions at CeMAT 2018

At CeMAT 2018, Trelleborg Wheel Systems is showcasing its full range of tires for the material handling market. This includes the ProTex – an electrically conductive non-marking solution for forklifts, ProHD – a tire for managing high load applications, the Pit Stop Line and Premia, as well as the T-900 & TR900 industrial pneumatics.
CeMAT PROHD tire

Trelleborg Presents Groundbreaking Heavy-Duty Material Handling Tire Compound, ProHD, at CeMat 2018

At CeMAT 2018, Trelleborg launches ProHD, a revolutionary tire compound that is engineered to increase the load capacity of your critical material handling applications.

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*