T423 Twin Implement

Twin Implement T423

A complete range of low ground pressure tires suited for agricultural machines in heavy and severe applications.

Trelleborg-Trailer-Tires-Twin-Implement-T423_200X2816

The unique bias-belt design, maximizes the ground contact area, improving flotation and traction.

The rounded shoulder ensures minimum soil compaction.

Downloads

Twin Implement

Versatility at first sight  

Download (pdf)

Visual Folder

Trelleborg tires and complete wheels solutions  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

Technical Data

For the full pressure table, click “ + “ next to the size

Tire Description Section Width Overall Diameter Rolling Circumference Rolling Circumference Driving Wheel Static Loaded Radius Speed Radius Index Static Loaded Radius Drive Rim Permitted Rims Nominal Pressure Tread Type Type Replace Pressure Table

400/45-15.5 
116A8 (104A8)

385

730

360

AG13.00

1.6 bar

0

Tubeless

+

600/50-22.5 
156A8 (144A8)

600

1170

3460

3500

520

550

540

AG20.00x22.5

200,0

0

Tubeless

+

710/45-26.5 
169A8 (157A8)

710

1350

3970

4020

590

615

610

AG24.00x26.5"

240,0

0

Tubeless

700/50-26,5

+

710/50-30.5 
175A8 (163A8)

730

1500

4425

4455

660

700

690

AG24.00x30.5"

240,0

0

Tubeless

700/50-30.5

+

800/40-26.5 
172A8 (159A8)

800

1350

3970

4010

600

615

620

AG28.00x26.5"

240,0

0

Tubeless

+

Web Applications

Resources

Product Movies

New Products

Contact Us

*
*
*
*
*
*
*