TM3000 | Spreaders and Grain Carts | Trelleborg Wheels

TM3000

Discover the unique features and benefits of the TM3000.

Trelleborg-Agricultural-Tires-TM3000_200x281


A new tread pattern, along with the advanced carcass design, maximise the load capacity of the tire at low inflation pressure, preserving the soil and the environment.

Matching sustainable and precision farming approaches, the TM3000 Blue Tire is the right choice to boost harvesting productivity.

- Sharp inclination of the lug to provide excellent stability on slopes

- Interlug terracing at the base of the lug to maximise the self-cleaning capability of the tire

- Increased lug base diameter to improve manoeuvrability and reduce stress in the shoulder area

- Rounded shoulder profile to prevent stubble damage, results in high durability

- Rounded lug base to support the tire during combine steering

Downloads

From instructions and advice to tips and sizing details , these PDFs cover all the information you will need on the TM3000.

TM3000

Enrich your farming  

Download (pdf)

Visual Folder

Trelleborg tires and complete wheels solutions  

Download (pdf)

Pressure Table

Technical Data  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

Technical Data

For the full pressure table, click “ + “ next to the size

Tire Description Section Width Overall Diameter Rolling Circumference Static Loaded Radius Speed Radius Index Rim Permitted Rims Nominal Pressure Tread Type Type Pressure Table

VF750/50R26 
169 D

750

1415

4230

615

675

DW27B

DW25B

2,4

R-1

Tubeless

+

VF620/70R26 CFO 
173 A8

595

1500

4530

645

725

DW20B

2,8 bar

R1

Tubeless

+

IF800/65R32CFO 
178 A8

755

1850

5575

810

875

DW27B

2,4

R1W

Tubeless

+

IF800/70R32CFO 
182 A8

775

1950

5845

850

925

DW27B

2,4

R1W

Tubeless

+

IF800/70R38 CFO 
187 A8

780

2050

6190

910

975

DW27B

2,8 bar

R-1W

Tubeless

+

IF900/65R32CFO 
191 A8 (191B)

900

1985

5975

875

925

DW31B

DW30B

3,2

R-1

Tubeless

+

VF1050/50R32 
198 D

1035

1860

5570

820

875

36.00 VA

3,6

R-1

Tubeless

+

Product Videos

Want to learn more about the features of the TM3000? These product videos cover all the key details. 

Related products

Discover similar products to the TM3000 within Spreader and Grain Carts .

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*