Twin 428 AMPT

Twin 428 AMPT

Agricultural Multi Purpose Tires.

Trelleborg-Trailer-Tires-Twin-AMPT-T428_200X281

Low ground pressure tires for field and road. The cord material and rubber compound allow the tire to be used at speeds up to 70 Km/h as well as in heavy duty applications.

We recommend this tire for machines and implements with a high degree of road service.

Downloads

Visual Folder

Trelleborg tires and complete wheels solutions  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

Technical Data

Tire Description Section Width Overall Diameter Rolling Circumference Static Loaded Radius Speed Radius Index Rim Permitted Rims Nominal Pressure Tread Type Type Pressure Table

650/55B30.5 
168 D

640

1490

4100

675

700

AG20.00"

360,0

0

Tubeless

+

750/50B30.5 
173 D

750

1530

4605

690

715

AG24.00"

360,0

0

Tubeless

+

650/60B26.5 
172 D

650

1460

4360

680

AG20.00"

400,0

LS-2

Tubeless

+

Web Applications

Resources

Product Movies

Related products

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*