Implement Standard AW309

Implement Standard AW309

Implement metric tire for trailers, spreaders, balers, ploughs, drills.

Trelleborg-Trailer-Tires-AW309-200X281The Implement tyres are metric size marked, tubeless, and Load/Speed index rated, which gives a higher load capacity and higher permitted speed (40 - 50 kph) than previous tires.

This line is recoinchesended for trailers and other agricultural Implements such as spreaders, balers, ploughs, drills etc. The tread design and the rounded shoulders offer soft ground contact with minimal damage when turning, plus a low rolling resistance on road transport.

Available in a wide range of sizes to cover all normal requirements.

Downloads

Implement Standard

Diversity at first sight  

Download (pdf)

Visual Folder

Trelleborg tires and complete wheels solutions  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

Technical Data

Tire Description Section Width Overall Diameter Rolling Circumference Rolling Circumference Driving Wheel Static Loaded Radius Speed Radius Index Static Loaded Radius Drive Rim Permitted Rims Nominal Pressure Tread Type Type Tube Pressure Table

340/55-16 
140 A8 (128A8)

342

766

2295

2305

330

370

355

11

4,0

I-2

Tubeless

13.0/55-16

+

500/50-17 
149 A8 (137A8)

495

945

2766

408

16.00

280,0

0

Tubeless

+

Web Applications

Resources

Product Movies

Related products

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*