Implement Standard AF302

Implement Standard AF302

Implement metric tire for trailers, spreaders, balers, ploughs, drills.

Trelleborg-Trailer-Tires-AF302_200X281The Implement tyres are metric size marked, tubeless, and Load/Speed index rated, which gives a higher load capacity and higher permitted speed (40 - 50 kph) than previous tyres.

This line is recoinchesended for trailers and other agricultural Implements such as spreaders, balers, ploughs, drills etc. The tread design and the rounded shoulders offer soft ground contact with minimal damage when turning, plus a low rolling resistance on road transport.

Available in a wide range of sizes to cover all normal requirements.

Downloads

Implement Standard

Diversity at first sight  

Download (pdf)

Visual Folder

Trelleborg tires and complete wheels solutions  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

Technical Data

Tire Description Section Width Overall Diameter Rolling Circumference Rolling Circumference Driving Wheel Static Loaded Radius Speed Radius Index Static Loaded Radius Drive Rim Permitted Rims Nominal Pressure Tread Type Type Tube Replace Pressure Table

260/90-13 
121A8 (109A8)

262

795

2378

2394

350

370

362

6.00F

240,0

0

Tubeless

9.00-13

9.00-13

+

180/90-16 
100A8 (88A8)

175

728

2162

2194

307

345

337

4.00E

200,0

0

Tubeless

6.00-16

6.00-16

+

190/90-16 
108A8 (96A8)

192

746

2223

2245

331

355

343

4.50E

200,0

0

Tubeless

6.50/7.00-16

6.50-16

+

200/90-16 
111A8 (99A8)

204

764

2227

2305

338

360

354

5.00F

240,0

0

Tubeless

6.50/7.00-16

7.00-16

+

210/95-16 
120A8 (108A8)

218

802

2392

2420

347

380

373

5.50F

280,0

0

Tubeless

7.50-16

7.50-16

+

200/95-12 
101A8 (89A8)

198

684

2041

2055

307

320

316

4.25"

240,0

0

Tubeless

7.00-12

7.00-12

+

Web Applications

Resources

Product Movies

New Products

Contact Us

*
*
*
*
*
*
*