T452 Implement Standard

Implement Standard T452

Implement metric tire for trailers, spreaders, balers, ploughs, drills.

Trelleborg-Trailer-Tires-T452_200X281The Implement tires are metric size marked, tubeless, and Load/Speed index rated, which gives a higher load capacity and higher permitted speed (40 - 50 kph) than previous tires.

This line is recoinchesended for trailers and other agricultural Implements such as spreaders, balers, ploughs, drills etc. The tread design and the rounded shoulders offer soft ground contact with minimal damage when turning, plus a low rolling resistance on road transport.

Available in a wide range of sizes to cover all normal requirements. The Implement tires are metric size marked, tubeless, and Load/Speed index rated, which gives a higher load capacity and higher permitted speed (40 - 50 kph) than previous tires.


Downloads

Implement Standard

Diversity at first sight  

Download (pdf)

Visual Folder

Trelleborg tires and complete wheels solutions  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

Technical Data

For the full pressure table, click “ + “ next to the size

Tire Description Section Width Overall Diameter Rolling Circumference Rolling Circumference Driving Wheel Static Loaded Radius Speed Radius Index Static Loaded Radius Drive Rim Permitted Rims Nominal Pressure Tread Type Type Pressure Table

420/55-17 
143A8 (131A8)

416

897

2606

382

13.00-17

2,8

0

Tubeless

+

300/80-15.3 
123A8 (111A8)

305

900

2685

2691

390

403

9.00-15.3

2,0

0

Tubeless

+

300/80-15.3 
141A8 (129A8)

300

890

2601

383

405

9.00-15.3

4,0

0

Tubeless

+

Web Applications

Resources

Product Movies

New Products

Contact Us

*
*
*
*
*
*
*