TM600

TM600

Traction, self-cleaning and resistance togheter with high load capacity, low soil compaction are the outstanding performances of this line.

Trelleborg-Agricultural-Tires-TM600_200x281

The TM600 range has been developed combining extreme light-weight with outstanding strength.

Metric and tubeless range ideal for medium power tractors.

The shape, geometry, number and depth of TM600 lug’s have been carefully designed in order to guarantee high traction capability in all soil conditions.

TM600 ensures uniform soil penetration and high flotation performance, helping to reduce compaction, thus protecting the soil and enhancing fertility.

In order to achieve these benefits, the lug surface area has been designed to minimize the contact pressure value in the center of the tread. 

Today tractors are increasingly used on the road moving quickly from one field to another, often carrying equipment or towing trailers.

Over the years, TM600 has not only proved great performance in the fields, but also on the road, ensuring high comfort throughout the complete lifetime of the tire.

Downloads

TM600

Enrich your farming  

Download (pdf)

Visual Folder

Trelleborg tires and complete wheels solutions  

Download (pdf)

DUO 500 Dual Monting System

Installation instruction  

Download (pdf)

Pressure Table

Technical Data  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

THK Trelleborg High Knurling

Trelleborg High Knurling The perfect match  

Download (pdf)

Technical Data

For the full pressure table, click “ + “ next to the size

Tire Description Section Width Overall Diameter Rolling Circumference Static Loaded Radius Speed Radius Index Rim Permitted Rims Nominal Pressure Tread Type Type Tube Replace Pressure Table

210/95R16 
106A8 (B)

210

800

2415

363

390

W7

W6, 5.50F

2,4

R-1W

Tubeless

+

210/95R18 
108A8 (B)

210

855

2555

391

410

W7

W6, 5.50F

2,4

R-1W

Tubeless

+

480/80R50 
159D

500

2045

6190

935

975

DW15B

DW16B

2,4

R1W

Tubeless

18.4R50

+

280/85R20 
112A8 (109B)

295

985

2955

450

475

W10

W9; W8; DW10

1,6

R1W

Tubeless

11.2-20 TR-218

(11.2R20)

+

280/85R24 
115A8 (112B)

292

1086

3276

494

525

W10

W9; W8; DW10

1,6

R1W

Tubeless

11.2-24 TR218

11.2R24

+

280/85R28 
118A8 (115B)

292

1187

3580

542

575

W10

W9; DW10

1,6

R1W

Tubeless

11.2-28 TR218 - 12.4-28 TR218

11.2R28

+

320/85R20 
119A8 (116B)

329

1052

3160

470

500

W11

W10; W9; DW11

1,6

R1W

Tubeless

11.2-20 TR218

12.4R20

+

320/85R24 
122A8 (119B)

329

1154

3465

515

550

W11

W10; W9; DW10; DW11

1,6

R1W

Tubeless

12.4-24 TR218 - 13.6-24 TR218

12.4R24

+

320/85R28 
124A8 (121B)

329

1255

3796

566

600

W11

W10; W9; DW10; DW11

1,6

R1W

Tubeless

12.4-28 TR218

12.4R28

+

320/85R38 
129A8 (126B)

325

1520

4605

690

725

W11

W10; W9; DW10; DW11

1,6

R1W

Tubeless

12.4-38 TR218 - 16.9-38 TR218

12.4R38

+

340/85R24 
125A8 (122B)

353

1188

3547

540

575

W12

W11; DW11; DW12

1,6

R1W

Tubeless

13.6-24 TR218 - 14.9-24 TR218

13.6R24

+

340/85R38 
133A8 (130B)

353

1543

4665

710

750

W12

W11; DW11; DW12

1,6

R1W

Tubeless

13.6-38 TR218 - 16.9-38 TR218

13.6R38

+

380/80R38 
142A8 (142B)

375

1575

4765

724

750

W12

W11;W13;DW11;DW12;DW13

2,4

R1W

Tubeless

14.9-38 TR218 - 16.9-38 TR218

+

380/85R24 
131A8 (128B)

390

1256

3750

560

600

W13

W12; W11; DW11; DW12;DW13

1,6

R1W

Tubeless

14.9-24 TR218 - 16.9-24 TR218

14.9R24

+

380/85R28 
133A8 (130B)

390

1357

4085

615

650

W13

W12; W11; DW11; DW12; DW13

1,6

R1W

Tubeless

14.9-28 TR218 - 16.9-28 TR218

14.9R28

+

380/85R30 
135A8 (132B)

390

1408

4238

635

675

W13

W12; W11; DW11; DW12; DW13

1,6

R1W

Tubeless

14.9-30 TR218

14.9R30

+

380/85R34 
137A8 (137B)

390

1513

4574

683

725

W12

W13

1,6

R1W

Tubeless

16.9-34 TR218

14.9R34

+

380/85R38 
144A8 (144B)

400

1610

4900

730

775

W13

W11; W12: DW11; DW12;DW13

2,4

R1W

Tubeless

16,9-38TR218

14.9R38

+

400/75R38 
138A8 (135B)

395

1565

4670

707

750

DW14L

W14L

1,6

R-1W

Tubeless

+

420/85R24 
137A8 (134B)

438

1324

3970

590

625

W15L

W14L; DW14L; DW15L

1,6

R1W

Tubeless

16.9-24 TR218

16.9R24

+

420/85R28 
139A8 (136B)

438

1425

4290

635

675

W15L

W14L; DW14L; DW15L

1,6

R1W

Tubeless

16.9-28 TR218

16.9R28

+

420/85R34 
142A8 (139B)

438

1578

4745

715

750

W15L

W14L; DW14L; DW15L

1,6

R1W

Tubeless

16.9-34 TR218

16.9R34

+

420/85R38 
144A8 (141B)

438

1679

5060

760

800

W15L

W14L; DW14L; DW15L

1,6

R1W

Tubeless

16.9-38 TR218

16.9R38

+

460/85R30 
145A8 (142B)

475

1544

4678

691

725

W16L

W15L; DW15L; DW16L

1,6

R1W

Tubeless

18.4-30 TR218

18.4R30

+

460/85R34 
147A8 (144B)

475

1646

4945

745

775

W16L

W15L; DW15L; DW16L

1,6

R1W

Tubeless

18.4-34 TR218 - 16.9-34 TR218

18.4R34

+

460/85R38 
149A8 (146B)

475

1747

5260

800

825

W16L

W15L; DW15L; DW16L

1,6

R1W

Tubeless

18.4-38 TR218

18.4R38

+

480/80R38 
149A8 (149B)

495

1760

5235

786

825

W16A

W15, DW15, DW16

1,6

R1W

Tubeless

+

480/80R42 
151A8 (151B)

495

1850

5550

833

875

W16A

DD16 - DW16B - DW16L

1,6

R1W

Tubeless

18.4-42 TR218 - 20.8-42 TR218

18.4R42

+

480/80R46 
158A8 (158B)

495

1964

5950

887

925

W16A

DD16 - DW16B

2,4

R1W

Tubeless

18.4R46

+

480/95R50 
164A8 (164B)

500

2148

6490

982

1075

DW16B

DW16A, DW15A, DW15B

2,4

R1-W

Tubeless

+

520/85R38 
155A8 (152B)

536

1849

5510

825

875

DW18L

W16L; W18L; DW16L

1,6

R1W

Tubeless

20.8-38 TR218

20.8R38

+

520/85R42 
157A8 (157B)

536

1952

5867

881

925

DW18L

W16L; W18L; DW16L

1,6

R1W

Tubeless

20.8-42 TR218

20.8R42

+

520/85R46 
158A8 (158B)

535

2045

6160

905

975

DW16L

W16L; W18L; DW16L; DD16L; DD18L

1,6

R1W

Tubeless

20.8R46

+

Web Applications

Resources

Product Movies

Related products

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*
*