TM1000 High Power - Tractor Tires - Trelleborg Wheels

TM1000 High Power

Discover the unique features and benefits of the TM1000 High Power


Trelleborg-Agricultural-Tires-TM1000HighPower-200x281

Designed using Trelleborg Blue Tire Technology, the new TM1000 High Power redefines standards within the agricultural industry.

Constant and smooth torque transfer in the field, low rolling resistance and a very long life on the road, come together to make TM1000 High Power the most efficient solution for Ultra High Powered tractors.

The new casing, engineered with Blue Tire Technology, ensures premium farming productivity by providing an extra wide foot-print and low soil compaction.

Developed to fully respect the environment, the TM1000 High Power Blue Tire is the perfect solution for sustainable farming.

Downloads

TM1000 High Power Brochure

Enrich your farming  

Download (pdf)

Visual Folder

Trelleborg tires and complete wheels solutions  

Download (pdf)

DUO 500 Dual Mounting System

Installation instruction  

Download (pdf)

Pressure Table

Technical Data  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

THK Trelleborg High Knurling

Trelleborg High Knurling The perfect match  

Download (pdf)

Technical Data

For the full pressure table, click “ + “ next to the size

Tire Description Section Width Overall Diameter Rolling Circumference Static Loaded Radius Speed Radius Index Rim Permitted Rims Nominal Pressure Tread Type Type Pressure Table

IF710/60R38 
172D

720

1840

5515

825

875

DW25B

2,4

R-1W

Tubeless

+

IF710/75R42 
176D

730

2160

6410

940

1025

DW25B

DW23B

1,6

R1W

Tubeless

+

IF600/70R30 
159D

605

1610

4750

695

750

DW21B

DW20B

1,6

R1W

Tubeless

+

IF650/60R34 
159D

645

1660

4955

725

775

DW23B

1,6

R1W

Tubeless

+

IF650/65R38 
163D

645

1840

5470

815

875

DW23B

1,6

R-1W

Tubeless

+

IF650/65R38 
169D

660

1840

5510

830

875

DW23B

2,4

R-1W

Tubeless

+

IF710/60R34 
164D

710

1715

5105

740

825

DW25B

1,6

R1W

Tubeless

+

IF710/70R42 
179D

735

2060

6190

920

975

DW25B

2,4

R1W

Tubeless

+

IF750/75R46 
186D

750

2305

6915

1030

1125

DW25B

2,4

R-1W

Tubeless

+

IF900/60R42 
180D

880

2155

6425

945

1025

DW30B

DW28B

1,6

R1W

Tubeless

+

IF900/65R46 
190D

890

2310

6930

1030

1125

DW30B

2,4

R-1W

Tubeless

+

Product videos

Want to learn more about the features of the TM1000 High Power? These product videos cover all the key details. 

Related products

Discover similar products to the TM1000 High Power within Tractor Tires

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*
*