Implement standard AW305

Implement Standard AW305

Implement metric tire for trailers, spreaders, balers, ploughs, drills.Implement metric tire for trailers, spreaders, balers, ploughs, drills.

Trelleborg-Trailer-Tires-AW305_200X281The Implement tires are metric size marked, tubeless, and Load/Speed index rated, which gives a higher load capacity and higher permitted speed (40 - 50 kph) than previous tires.

This line is recoinchesended for trailers and other agricultural Implements such as spreaders, balers, ploughs, drills etc. The tread design and the rounded shoulders offer soft ground contact with minimal damage when turning, plus a low rolling resistance on road transport.

Available in a wide range of sizes to cover all normal requirements. The Implement tyres are metric size marked, tubeless, and Load/Speed index rated, which gives a higher load capacity and higher permitted speed (40 - 50 kph) than previous tires.

Downloads

Implement Standard

Diversity at first sight  

Download (pdf)

Visual Folder

Trelleborg tires and complete wheels solutions  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

Technical Data

Tire Description Section Width Overall Diameter Rolling Circumference Rolling Circumference Driving Wheel Static Loaded Radius Speed Radius Index Static Loaded Radius Drive Rim Permitted Rims Nominal Pressure Tread Type Type Tube Replace Pressure Table

260/70-16 
134 A8 (122A8)

265

776

2303

2328

336

360

348

W8

W9

500,0

0

Tubeless

10.5/65-16

10.5/65-16

+

340/55-16 
140 A8 (128A8)

342

777

2331

2340

333

370

364

11.00

400,0

0

Tubeless

13.0/55-16

13.0/55-16

+

360/65-16 
148 A8 (136A8)

362

880

2640

2674

377

410

396

11.00

400,0

0

Tubeless

14.0/65-16

+

360/70-16 
137 A8 (125A8)

362

905

2697

2730

380

425

412

11.00

240,0

0

Tubeless

13.0/75-16; 14.0/65-16

13.0/75-16

+

380/55-17 
138 A8 (126A8)

384

845

2521

2550

355

400

378

13.00

280,0

0

Tubeless

15.0/55-17

+

480/45-17 
146 A8 (134A8)

478

868

2582

2590

369

405

390

16.00

320,0

0

Tubeless

19.0/45-17; 500/50-17

+

260/70-15.3 
116 A8 (104A8)

274

760

2265

2309

332

355

354

9.00

240,0

0

Tubeless

10.0/75-15.3

10.0/75-15.3

+

260/70-15.3 
126 A8 (114A8)

274

760

2265

2309

332

355

354

9.00

360,0

0

Tubeless

10.0/75-15.3

10.0/75-15.3

+

260/70-15.3 
131 A8 (119A8)

274

760

2280

2309

330

355

354

9.00

500,0

0

Tubeless

10.0/75-15.3

10,0/75-15,3

+

300/80-15.3 
132 A8 (120A8)

296

870

2595

2642

372

405

407

9.00

2,8

0

Tubeless

11.5/80-15.3

11.5/80-15.3

+

260/70-15.3 
131 A8 (119A8)

274

760

2280

2309

330

355

354

9.00

500,0

0

Tubeless

10.0/75-15.3

10,0/75-15,3

+

300/80-15.3 
141 A8 (129A8)

300

870

2610

2642

380

405

407

9.00

4,0

0

Tubeless

11.5/80-15.3

11.5/80-15.3

+

10.0/80-12 
10 PR  (10 PR)

268

716

2138

314

9.00

7.00

310,0

0

Tubeless

8.50-12; 10.0/80-12

+

10.0/80-12 
8 PR  (8 PR)

268

716

2138

314

9.00

7.00

310,0

0

Tubeless

8.50-12; 10.0/80-12

+

Web Applications

Resources

Product Movies

Related products

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*