T404 Twin Implement

T404 Twin Implement

A complete range of Low Ground Pressure tires, designed for field application with maximum respect for the soil.

Trelleborg-Trailer-Tires-Twin-Implement-T404_200X281

The non-aggressive tread pattern makes this tyre suitable for soft terrain. Characterized by its rounded shoulder design and wide contact area.

Downloads

Twin Implement

Versatility at first sight  

Download (pdf)

Visual Folder

Trelleborg tires and complete wheels solutions  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

Technical Data

For the full pressure table, click “ + “ next to the size

Tire Description Section Width Overall Diameter Rolling Circumference Rolling Circumference Driving Wheel Static Loaded Radius Speed Radius Index Static Loaded Radius Drive Rim Permitted Rims Nominal Pressure Tread Type Type Tube Replace Pressure Table

400/55-17.5 
131A8 (119A8)

400

880

2583

2609

388

425

400

AG11.75X17.5

200,0

0

Tubetype

400/55-17.5

+

400/55-22.5 
147A8 (135A8)

400

1000

3035

3045

446

480

460

11.75"

320,0

0

Tubetype

+

400/60-15.5 
145A8 (132A8)

400

875

2568

2594

384

396

AG13.00x15.5

360,0

0

Tubeless

400/60-15.5

+

400/60-15-5 
148A8 (136A8)

410

875

2568

2594

384

396

AG13.00

4 Bar

0

Tubeless

+

400/60-26.5 
147A8 (135A8)

400

1160

3470

3490

525

545

540

AG13.00x26.5"

240,0

0

Tubetype

+

500/60-22.5 
155A8 (143A8)

500

1170

3490

3510

500

550

530

AG16.00x22.5

240,0

0

Tubeless

+

500/45-22.5 
146A8 (134A8)

500

1020

3020

3050

450

485

465

AG16.00x22.5

240,0

20

Tubeless

+

560/45-22.5 
125A8

540

1075

3200

480

AG16.00"

120,0

0

Tubeless

+

560/60-22.5 
158A8 (145A8)

564

1235

3675

3685

525

580

541

AG16.00x22.5

200,0

0

Tubeless

550/60-22.5

+

560/45-22.5 
154A8 (142A8)

540

1075

3235

3245

475

525

490

AG16.00x22.5

240,0

0

Tubeless

550/45-22.4

+

560/60-22.5 
167A8 (155A8)

564

1235

3675

3685

525

580

541

AG16.00x22.5

280,0

0

Tubeless

550/60-22.5

+

600/50-22.5 
156A8 (144A8)

610

1170

3460

3500

520

550

540

AG20.00x22.5

200,0

0

Tubeless

+

600/55-26.5 
166A8 (154A8)

620

1360

3970

4000

595

625

619

AG20.00x26.5

240,0

0

Tubeless

+

650/65-30.5 
173A8 (161A8)

660

1650

4830

4860

710

755

740

AG20.00x30.5"

200,0

0

Tubeless

+

710/45-26.5 
169A8 (157A8)

710

1350

3980

4000

600

615

620

AG24.00x26.5"

240,0

0

Tubeless

700/50-26.5

+

750/60-30.5 
178A8 (166A8)

750

1650

4830

4870

710

780

740

AG24.00x30.5

200,0

0

Tubeless

+

800/45-30.5 
178A8 (166A8)

800

1500

4455

4485

650

725

670

AG28.00x30.5

240,0

0

Tubeless

+

850/50-30.5 
179A8 (167)

850

1650

4840

4880

691

760

723

AG28.00x30.5

200,0

0

Tubeless

+

Web Applications

Resources

Product Movies

New Products

Contact Us

*
*
*
*
*
*
*