T991

T991

Trelleborg-Light-Service-Tires-T991_200x281

The tires for light service are designed for farming, industry, turf, snow and high speed service and are suitable for rims up to 16 inches in diameter.

In this product segment, Trelleborg has one of the largest ranges in the world.

Together with the wide range of wheels, Trelleborg can supply complete wheel solutions to customers, in high quality and perfect design.

Downloads

Tires and Wheels for light service

For farming industry turf snow and high speed service  

Download (pdf)

Visual Folder

Trelleborg tires and complete wheels solutions  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

Technical Data

Tire Description Section Width Overall Diameter Rolling Circumference Rim Permitted Rims Nominal Pressure Tread Type Type Tube Pressure Table

5.00-8 
10

143

457

1378

3.00-8

6,0

I

Tubetype

5.00-8

+

5.00-8 
6

138

470

1384

3.00-8

3,6

I

Tubetype

5.00-8

+

9.00-10 
14

260

742

2660

6.00F-10

8,3

0

Tubeless

+

4.00-8 
4

108

416

1236

2.50A-8

3.00

2,8

I

Tubetype

4.00-8

+

6.00-9 
10

182

542

1610

4.00E-9

4.50-9

5,0

I

Tubetype

6.00-9 TR15

+

3.00-4 
6PRA6

88

260

772

2.10-4

2.5-5

5,0

Implement

Tubetype

3.00-4

+

4.00-6 
4PRA6

108

358

1063

2.50Ax6

280,0

Implement

Tubetype

4.10/3.50-6

+

4.00-6 
6PRA6

108

358

1063

2.50A-6

4,3

Implement

Tubetype

4.10/3.50-6

+

3.00-4 
4PRA6

88

260

772

2.10-4

2.5-5

3,5

Implement

Tubetype

3.00-4

+

4.00-4 
6PRA6

113

312

927

2.50C-4

3.00-4

4,3

Implement

Tubetype

4.00-4

+

3.00-4 
2PRA5

84

260

772

2.10-4

2.5-5

3,4

Industrial Grey

Tubetype

3.00-4

+

Web Applications

Resources

Product Movies

Related products

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*
*