T410 Agroforest

T410 Agroforest

Excellent for both heavy duty agricultural and forestry applications.

Trelleborg-Forestry-Tires-Agro Forest -T410_200X281

T410 Agroforest represents the best choice for both agricultural and forestry application. It guarantees optimal performance in tough forestry service as well as in field use, where comfort and traction are required. 
 
- Reinforced sidewall to guarantee minimum impact and perforation 

- Special lug shape to ensure excellent grip and traction in tough terrain 

- High level of stability during heavy applications thanks to the shoulder design 

- Larger lug contact area if compared to an ordinary tractor pattern

Downloads

T410 Agroforest

The flexible solution  

Download (pdf)

Visual Folder

Trelleborg tires and complete wheels solutions  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

Technical Data

For the full pressure table, click “ + “ next to the size

Tire Description Section Width Overall Diameter Rolling Circumference Static Loaded Radius Speed Radius Index Rim Permitted Rims Nominal Pressure Tread Type Type Tube Pressure Table

460/85-34 
152A8 (149B)

475

1645

4938

766

775

W16L

W14L, W15L

2,4

0

Tubetype

18.4-34

+

460/85-38 
154A8 (151B)

470

1750

5241

819

825

W16L

W14L, W15L

2,4

0

Tubetype

18.4-38

+

520/85-38 
160A8 (157B)

520

1850

5547

859

875

DW16L

DW18L

2,4

0

Tubetype

20.8-38

+

320/85-24 
127A8 (124B)

325

1165

3462

546

550

W11

W9, W10

2,4

0

Tubetype

12.4-24

+

380/85-24 
137A8 (134B)

380

1260

3768

583

590

W12

W11, W13

2,4

0

Tubetype

14.9-24

+

380/85-28 
139A8 (136B)

380

1365

4071

637

650

W12

W11, W13

2,4

0

Tubetype

14.9-28

+

420/85-28 
144A8 (141B)

440

1435

4275

669

675

W15L

W13, W14L

2,4

0

Tubetype

16.9-28

+

420/85-30 
145A8 (142B)

440

1470

4428

686

695

W15L

W13, W14L

2,4

0

Tubetype

16.9-30

+

420/85-34 
147A8 (144B)

440

1575

4734

736

750

W15L

W13L, W14L

2,4

0

Tubetype

16.9-34

+

420/85-34 
153A8 (150B)

445

1575

4734

736

750

W15L

W13L, W14L

3,2

0

Tubeless

16.9-34

+

Web Applications

Resources

Product Movies

Related products

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*
*