TM3000

TM3000

Discover the unique features and benefits of the TM3000.

Trelleborg-Agricultural-Tires-TM3000_200x281


A new tread pattern, along with the advanced carcass design, maximise the load capacity of the tire at low inflation pressure, preserving the soil and the environment.

Matching sustainable and precision farming approaches, the TM3000 Blue Tire is the right choice to boost harvesting productivity.

- Sharp inclination of the lug to provide excellent stability on slopes

- Inter-lug terracing at the base of the lug to maximise the self-cleaning capability of the tire

- Increased lug base diameter to improve manoeuvrability and reduce stress in the shoulder area

- Rounded shoulder profile to prevent stubble damage, results in high durability

- Rounded lug base to support the tyre during combine steering

Downloads

TM3000

Enrich your farming  

Download (pdf)

Visual Folder

Trelleborg tires and complete wheels solutions  

Download (pdf)

Pressure Table

Technical Data  

Download (pdf)

Mobile Tools and Apps

 

Download (pdf)

Technical Data

For the full pressure table, click “ + “ next to the size

Tire Description Section Width Overall Diameter Rolling Circumference Static Loaded Radius Speed Radius Index Rim Permitted Rims Nominal Pressure Tread Type Type Pressure Table

VF620/70R26 CFO 
173A8

595

1500

4530

645

725

DW20B

2,8 bar

R1

Tubeless

+

IF800/65R32CFO 
178A8

755

1850

5575

810

875

DW27B

2,4

R1W

Tubeless

+

IF800/70R32CFO 
182A8

775

1950

5845

850

925

DW27B

2,4

R1W

Tubeless

+

IF800/70R38 CFO 
187A8

780

2050

6190

910

975

DW27B

2,8 bar

R-1W

Tubeless

+

VF1000/50R25 
184D

1030

1640

4870

775

36.0 TH

2,4

R-1

Tubeless

+

VF1050/50R32 
198D

1035

1860

5570

820

875

36.00 VA

3,6

R-1

Tubeless

+

Web Applications

Resources

Product Movies

Related products

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*
*