TM900 High Power

TM900 High Power

Product line specially developed to be fitted on high powered tractors with a high load capacity requirement able to transfer to the ground high torque.

Trelleborg-Agricultural-Tires-TM900HP_200x281


Due to its dimensional characteristics and its optimized radial structure, it is able to transfer to the ground the high torque of the biggest agricultural vehicles, generating a great traction on all kind of soils. 

TM900 High Power assures outstanding road performances in terms of comfort and safety.

Ploughing tests show that Trelleborg tires, in equal conditions and sizes, perform better than competitors both in terms of slippage and working time per hectare.

Downloads

TM900 High Power

Enrich your farming  

Download (pdf)

Visual Folder

Trelleborg tires and complete wheels solutions  

Download (pdf)

DUO 500 Dual Monting System

Dual mounting system snstallation instructions  

Download (pdf)

Pressure Table

Technical Data  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

THK Trelleborg High Knurling

Trelleborg High Knurling The perfect match  

Download (pdf)

Technical Data

For the full pressure table, click “ + “ next to the size

Tire Description Section Width Overall Diameter Rolling Circumference Static Loaded Radius Speed Radius Index Rim Permitted Rims Nominal Pressure Tread Type Type Pressure Table

600/70R28 
157D (154E)

604

1551

4720

699

725

DW18L

DW20B

2,4

R1W

Tubeless

+

600/70R30 
158D (155E)

605

1608

4820

722

750

DW18L

DW20B;

2,4

R1W

Tubeless

+

600/70R34 
160D (157E)

600

1685

5105

755

800

DW18L

DW20B; W18L

2,4

R1W

Tubeless

+

650/60R34 
159D (156E)

645

1650

4965

750

775

DW20B

DW18L

2,4

R1W

Tubeless

+

650/75R38 
169D (166E)

676

1940

5840

855

925

DW23B

2,4

R1W

Tubeless

+

650/85R38 
173D (170E)

709

2070

6245

910

975

DW23B

2,4

R1W

Tubeless

+

710/55R34 
164D (161E)

712

1633

4970

752

775

DW23B

2,8 bar

R1-W

Tubeless

+

710/60R30 
162D (159E)

710

1590

4800

720

750

DW23B

2,4

R1W

Tubeless

+

710/60R34 
164D (161E)

715

1700

5125

775

825

DW23B

2,4

R1W

Tubeless

+

710/70R42 
179A8

725

2070

6280

915

975

DW23B

DW25B

3,2

R1W

Tubeless

+

710/70R42 
173D (170E)

716

2061

6190

910

975

DW23B

DW25B

2,4

R1W

Tubeless

+

710/75R42 
175D (172E)

720

2140

6415

945

1025

DW23B

2,4

R1W

Tubeless

+

800/70R38 
178D (175E)

810

2065

6205

910

975

DW25B

DW27B

2,4

R1W

Tubeless

+

900/60R38 
178D (175E)

905

2040

6180

915

975

DW28B

DW27B; DW30B

2,4

R1W

Tubeless

+

900/60R42 
180D (177E)

905

2140

6425

960

1025

DW28B

DW27B; DW30B

2,4

R1W

Tubeless

+

Web Applications

Resources

Product Movies

Related products

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*
*