Premia solid tires are designed for long lasting performance. The square footprint provides even wear and increased stability. The advanced compounding and premium natural rubber combines to create a tire that has excellent heat resistance resulting in a longer tire life.
Available Compounds:
Standard Black – Designed to run on both internal combustion and electric trucks.
Non-Marking – A high performance non-marking compound for use in applications where floor care is essential.
Special Compounds – Our compounding expertise allows us to offer a wide range of compounds. Please contact us for more details.
Actual Dimensions [mm] |
Load capacity [kg] | ||||||||||
Counterbalanced lift trucks up to 25 km/h | Other Vehicles | ||||||||||
Size | Rim | Pattern | LOC | Width | O.D. | Static | Load | Steering Wheel | @ 6 km/h | @ 10 km/h | @ 25 km/h |
Wheel | |||||||||||
15x4½-8 | 3.00D-8 | Premia | ● | 115 | 380 | 1210 | 1040 | 800 | 1040 | 945 | 800 |
5.00-8 | 3.00D-8 | Premia | ● | 121 | 451 | 1650 | 1420 | 1090 | 1420 | 1290 | 1090 |
16x6-8 | 4.33R-8 | Premia | ● | 151 | 412 | 1740 | 1495 | 1150 | 1495 | 1360 | 1150 |
18x7-8 | 4.33R-8 | Premia | ● | 146 | 457 | 2495 | 2145 | 1650 | 2145 | 1950 | 1650 |
140/55-9 | 4,00E-09 | Premia | ● | 130 | 381 | 1360 | 1170 | 900 | 1170 | 1065 | 900 |
6.00-9 | 4,00E-09 | Premia | ● | 142 | 528 | 2190 | 1885 | 1450 | 1885 | 1715 | 1450 |
21x8-9 | 6,00E-09 | Premia | ● | 188 | 516 | 3205 | 2760 | 2120 | 2760 | 2505 | 2120 |
6.50-10 | 5.00F-10 | Premia | ● | 165 | 571 | 2720 | 2340 | 1800 | 2340 | 2125 | 1800 |
200/50-10 | 6.50F-10 | Premia | ● | 194 | 457 | 2870 | 2470 | 1900 | 2470 | 2245 | 1900 |
23x9-10 | 6.50F-10 | Premia | ● | 208 | 583 | 4005 | 3445 | 2650 | 3445 | 3130 | 2650 |
7.00-12 | 5.00S-12 | Premia | ● | 168 | 657 | 3385 | 2915 | 2240 | 2915 | 2645 | 2240 |
23x10-12 | 8.00G-12 | Premia | ● | 230 | 575 | 4380 | 3770 | 2900 | 3770 | 3425 | 2900 |
27x10-12 | 8.00G-12 | Premia | ● | 230 | 676 | 4530 | 3900 | 3000 | 3900 | 3540 | 3000 |
7.00-15 | 5.5-15 | Premia | ● | 186 | 723 | 4115 | 3545 | 2725 | 3545 | 3220 | 2725 |
28x9-15 | 7.0-15 | Premia | ● | 206 | 700 | 4530 | 3900 | 3000 | 3900 | 3540 | 3000 |
7.50-15 | 6.5-15 | Premia | ● | 189 | 754 | 4530 | 3900 | 3000 | 3900 | 3540 | 3000 |
250-15 | 7.0-15 | Premia | ● | 211 | 713 | 5515 | 4745 | 3650 | 4745 | 4310 | 3650 |
250-15 | 7.5-15 | Premia | ● | 211 | 713 | 5515 | 4745 | 3650 | 4745 | 4310 | 3650 |
355/45-15 | 9.75-15 | Premia | ● | 287 | 692 | 6610 | 5690 | 4375 | 5690 | 5165 | 4375 |
355/50-15 | 9.75-15 | Premia | ● | 283 | 713 | 6610 | 5690 | 4375 | 5690 | 5165 | 4375 |
8.25-15 | 6.5-15 | Premia | ● | 203 | 813 | 5515 | 4745 | 3650 | 4745 | 4310 | 3650 |
300-15 | 8.0-15 | Premia | ● | 241 | 814 | 6795 | 5850 | 4500 | 5850 | 5310 | 4500 |
355/65-15 | 9.75-15 | Premia | ● | 300 | 818 | 9060 | 7800 | 6000 | 7800 | 7080 | 6000 |
Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.