Elite XP resilient tires feature the Pit Stop Line wear indicator. The Pit Stop Line ensures that users get maximum whole-life value from their choice of tire by always replacing them at the right time and being able to keep forklift downtime to a minimum, as well as always knowing that their tires are safe to use.
The Elite XP’s square footprint provides excellent stability and greater contact area, which reduces uneven wear and results in a longer tire life.
Available Compounds:
Standard Black – Designed to run on both internal combustion and electric trucks.
Non-Marking – A high performance non-marking compound for use in applications where floor care is essential.
Special Compounds – Our compounding expertise allows us to offer a wide range of compounds. Please contact us for more details."
From instructions and advice to tips and sizing details , these PDFs cover all the information you will need on the Trelleborg Elite XP.
Load capacity [kg] | |||||||||||
Actual Dimensions [mm] |
Counterbalanced lift trucks up to 25 km/h | Other Vehicles | |||||||||
Size | Rim | Pattern | LOC | Width | O.D. | Static | Load Wheel | Steering Wheel | @ 6 km/h | @ 10 km/h | @ 25 km/h |
4.00-4 | 2.50C-4 | XP | 92 | 307 | 625 | 540 | 412 | 540 | 490 | 412 | |
4.00-8 | 3.00D-8 | XP | ● | 104 | 406 | 1105 | 950 | 730 | 950 | 865 | 730 |
15x4½-8 | 3.00D-8 | XP | ● | 118 | 377 | 1210 | 1040 | 800 | 1040 | 945 | 800 |
15x4½-8 | 3.25D-8 | XP | 118 | 377 | 1210 | 1040 | 800 | 1040 | 945 | 800 | |
5.00-8 | 3.00D-8 | XP | ● | 122 | 457 | 1650 | 1420 | 1090 | 1420 | 1290 | 1090 |
16x6-8 | 4.33R-8 | XP | ● | 152 | 411 | 1740 | 1495 | 1150 | 1495 | 1360 | 1150 |
18x7-8 | 4.33R-8 | XP/SM | ● | 158 | 456 | 2495 | 2145 | 1650 | 2145 | 1950 | 1650 |
140/55-9 | 4,00E-09 | XP | ● | 132 | 380 | 1360 | 1170 | 900 | 1170 | 1065 | 900 |
6.00-9 | 4,00E-09 | XP | ● | 141 | 524 | 2190 | 1885 | 1450 | 1885 | 1715 | 1450 |
21x8-9 | 6,00E-09 | XP | ● | 186 | 518 | 3205 | 2760 | 2120 | 2760 | 2505 | 2120 |
6.50-10 | 5.00F-10 | XP | ● | 160 | 574 | 2720 | 2340 | 1800 | 2340 | 2125 | 1800 |
180/60-10 | 5.00F-10 | XP | ● | 157 | 458 | 2795 | 2405 | 1850 | 2405 | 2185 | 1850 |
200/50-10 | 6.50F-10 | XP | ● | 197 | 456 | 2870 | 2470 | 1900 | 2470 | 2245 | 1900 |
23x9-10 | 6.50F-10 | XP | ● | 200 | 583 | 4005 | 3445 | 2650 | 3445 | 3130 | 2650 |
7.00-12 | 5.00S-12 | XP/SM | ● | 172 | 650 | 3385 | 2915 | 2240 | 2915 | 2645 | 2240 |
23x10-12 | 8.00G-12 | XP/SM | ● | 240 | 583 | 4380 | 3770 | 2900 | 3770 | 3425 | 2900 |
27x10-12 | 8.00G-12 | XP | ● | 240 | 676 | 4530 | 3900 | 3000 | 3900 | 3540 | 3000 |
315/45-12 | 10.00G-12 | XP | ● | 279 | 572 | 5210 | 4485 | 3450 | 4485 | 4075 | 3450 |
23x5-13 | 3.75P-13 | XP | ● | 138 | 617 | 1740 | 1495 | 1150 | 1495 | 1360 | 1150 |
5.50-15 | 4.5-15 | XP | 143 | 664 | 2495 | 2145 | 1650 | 2145 | 1950 | 1650 | |
6.00-15 | 4.5-15 | XP | 150 | 694 | 2720 | 2340 | 1800 | 2340 | 2125 | 1800 | |
7.00-15 | 5.5-15 | XP | ● | 180 | 730 | 4115 | 3545 | 2725 | 3545 | 3220 | 2725 |
7.00-15 | 6.0-15 | XP | 180 | 730 | 4115 | 3545 | 2725 | 3545 | 3220 | 2725 | |
7.50-15 | 5.5-15 | XP | 194 | 745 | 4530 | 3900 | 3000 | 3900 | 3540 | 3000 | |
7.50-15 | 6.0-15 | XP | 194 | 745 | 4530 | 3900 | 3000 | 3900 | 3540 | 3000 | |
7.50-15 | 6.5-15 | XP | ● | 194 | 745 | 4530 | 3900 | 3000 | 3900 | 3540 | 3000 |
8.25-15 | 5.5-15 | XP | 207 | 808 | 5365 | 4615 | 3550 | 4615 | 4190 | 3550 | |
8.25-15 | 6.5-15 | XP | ● | 207 | 808 | 5515 | 4745 | 3650 | 4745 | 4310 | 3650 |
28x9-15 | 7.0-15 | XP | ● | 225 | 692 | 4530 | 3900 | 3000 | 3900 | 3540 | 3000 |
250-15 | 7.0-15 | XP | ● | 225 | 711 | 5515 | 4745 | 3650 | 4745 | 4310 | 3650 |
250-15 | 7.5-15 | XP | ● | 238 | 712 | 5515 | 4745 | 3650 | 4745 | 4310 | 3650 |
300-15 | 8.0-15 | XP | ● | 255 | 812 | 6795 | 5850 | 4500 | 5850 | 5310 | 4500 |
355/50-15 | 9.75-15 | XP | ● | 284 | 710 | 6610 | 5690 | 4375 | 5690 | 5165 | 4375 |
355/65-15 | 9.75-15 | XP | ● | 284 | 812 | 9060 | 7800 | 6000 | 7800 | 7080 | 6000 |
7.50-16 | 5.5-16 | XP | 205 | 753 | 4645 | 4000 | 3075 | 4000 | 3630 | 3075 | |
9.00-20 | 6.5-20 | XP | 220 | 974 | 6795 | 5400 | 4500 | 5400 | 4905 | 4500 | |
9.00-20 | 7.0-20 | XP | 220 | 974 | 6795 | 5400 | 4500 | 5400 | 4905 | 4500 | |
10.00-20 | 7.5-20 | XP/SM | 250 | 1009 | 7550 | 6000 | 5000 | 6000 | 5450 | 5000 | |
10.00-20 | 8.0-20 | XP | 250 | 1009 | 7550 | 6000 | 5000 | 6000 | 5450 | 5000 | |
11.00-20 | 8.0-20 | XP | 260 | 1040 | 8230 | 6540 | 5450 | 6540 | 5945 | 5450 | |
12.00-20 | 8.0-20 | XP/SM | 260 | 1090 | 9515 | 7560 | 6300 | 7560 | 6870 | 6300 | |
12.00-20 | 8.5-20 | XP/SM | 260 | 1090 | 9515 | 7560 | 6300 | 7560 | 6870 | 6300 | |
12.00-20 | 10.0-20 | XP | 313 | 1090 | 9815 | 7800 | 6500 | 7800 | 7085 | 6500 | |
355/50-20 | 10.0-20 | XP/SM | ● | 310 | 834 | 10420 | 8970 | 6900 | 8970 | 8140 | 6900 |
12.00-24 | 8.5-24 | XP | 295 | 1181 | 10120 | 8040 | 6700 | 8040 | 7305 | 6700 | |
12.00-24 | 10.0-24 | XP | 295 | 1181 | 11325 | 9000 | 7500 | 9000 | 8175 | 7500 | |
14.00-24 | 10.0-24 | XP | 331 | 1325 | 13970 | 11100 | 9250 | 11100 | 10085 | 9250 | |
16.00-25 | 11.25-25 | XP | 410 | 1445 | 18875 | 15000 | 12500 | 15000 | 13625 | 12500 |
Want to learn more about the features of the Trelleborg Elite XP? These product videos cover all the key details.
Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.