T463

T463

Wide farming, garden and snow tire with traction pattern.

Trelleborg-Light-Service-Tires-T463_200x281

The tires for light service are designed for farming, industry, turf, snow and high speed service and are suitable for rims up to 16 inches in diameter.

In this product segment, Trelleborg has one of the largest ranges in the world.

Together with the wide range of wheels, Trelleborg can supply complete wheel solutions to customers, in high quality and perfect design.


Downloads

Tires and Wheels for light service

For farming industry turf snow and high speed service  

Download (pdf)

Visual Folder

Trelleborg tires and complete wheels solutions  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

Technical Data

Tire Description Section Width Overall Diameter Rolling Circumference Rolling Circumference Driving Wheel Static Loaded Radius Speed Radius Index Static Loaded Radius Drive Rim Permitted Rims Nominal Pressure Tread Type Type Pressure Table

23x10.50-12 
4

208

572

1705

8.5

7JA-12

1,4

I

Tubeless

+

23x8.50-12 
10

214

572

1718

7.00

7JA-12

4,0

I

Tubeless

+

23x8.50-12 
4A6

213

570

1699

7.00-12

7JA

1,8

I

Tubeless

+

26x12.00-12 
8PRA6

318

654

1942

295

310

10.50I-12

9.50JA-12

2,7

Implement

Tubeless

+

400/50-15 
135A8

400

795

2351

370

13LB

3,2

I-3

Tubeless

+

23x10.50-12 
10PRA6

272

574

1705

7.00l-12

8.50l-12

3,6

Implement

Tubeless

+

220/60-8 
74A8 (62A8)

220

476

1392

1429

205

217

7.00I-8

8.00-8

2,0

Implement Plus

Tubeless

+

Web Applications

Resources

Product Movies

Related products

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*
*