Gardener

Gardener

Green area tire for hobby machines.

Trelleborg-Light-Service-Tires-GARDENER_200x281

The tires for light service are designed for farming, industry, turf, snow and high speed service and are suitable for rims up to 16 inches in diameter.

In this product segment, Trelleborg has one of the largest ranges in the world.

Together with the wide range of wheels, Trelleborg can supply complete wheel solutions to customers, in high quality and perfect design.

Downloads

Tires and Wheels for light service

For farming industry turf snow and high speed service  

Download (pdf)

Visual Folder

Trelleborg tires and complete wheels solutions  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

Technical Data

Tire Description Section Width Overall Diameter Rolling Circumference Static Loaded Radius Speed Radius Index Rim Permitted Rims Nominal Pressure Tread Type Type Pressure Table

13x5.00-6 
2prA6 (38)

120

325

962

143

150

3.50

1,4

UV-3B

Tubeless

+

18x8.50-8 
2prA6 (58)

214

455

1350

199

210

7.00

0,7

UV-3B

Tubeless

+

20x10.00-8 
2prA6 (71)

255

500

1463

216

240

7.00

0,7

UV-3B

Tubeless

+

Web Applications

Resources

Product Movies

Related products

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*