Mastersolid

Mastersolid (Standard)

Mastersolid is designed to deliver a good all round performance and whole life cost of ownership.

Mastersolid is a reliable product that can save money from the first run right up to replacement. Made from quality rubber compounds, it delivers good wear and abrasion resistance, exceptional low rolling resistance, increased shock absorption assuring a reliable and maintenance free product.

The squared profile and the functional tread pattern allow good stability, optimal riding comfort and increased efficiency.

Available Compounds:  

Standard Black – Designed to run on both internal combustion and electric trucks.

Non-Marking – Non-marking compound for use in applications where floor care is essential.

Downloads

Mastersolid Brochure Metric Sizes

Reliability in the shape of a tire  

Download (pdf)

Mastersolid Brochure Imperial Sizes

Reliability in the shape of a tire  

Download (pdf)

Technical Data

metric sizes















Actual Dimensions
[mm]
Load capacity [kg]

Counterbalanced lift trucks up to 25 km/h Other Vehicles

Size Rim Pattern LOC Width O.D.  Static Load Steering Wheel @ 6 km/h @ 10 km/h @ 25 km/h
Wheel
3.00-4 2.50C-4 MIL
82 251 295 260 195 260 235 195
4.00-8 3.00D-8 MS 104 404 1105 950 730 950 865 730
15x4½-8 3.00D-8 MS 104 377 1210 1040 800 1040 945 800
5.00-8 3.00D-8 MS 115 459 1650 1420 1090 1420 1290 1090
16x6-8 4.33R-8 MS 132 407 1740 1495 1150 1495 1360 1150
18x7-8 4.33R-8 MS 145 454 2495 2145 1650 2145 1950 1650
140/55-9 4,00E-09 MS 132 380 1360 1170 900 1170 1065 900
6.00-9 4,00E-09 MS 131 519 2190 1885 1450 1885 1715 1450
21x8-9 6,00E-09 MS 168 523 3205 2760 2120 2760 2505 2120
6.50-10 5.00F-10 MS 148 574 2720 2340 1800 2340 2125 1800
200/50-10 6.50F-10 MS 186 456 2870 2470 1900 2470 2245 1900
23x9-10 6.50F-10 MS 210 584 4005 3445 2650 3445 3130 2650
7.00-12 5.00S-12 MS 162 650 3385 2915 2240 2915 2645 2240
23x10-12 8.00G-12 MS 228 581 4380 3770 2900 3770 3425 2900
27x10-12 8.00G-12 MS 228 672 4530 3900 3000 3900 3540 3000
7.00-15 5.5-15 MS 186 725 4115 3545 2725 3545 3220 2725
7.50-15 6.5-15 MS
187 755 4530 3900 3000 3900 3540 3000
8.25-15 6.5-15 MS 202 823 5515 4745 3650 4745 4310 3650
28x9-15 7.0-15 MS 202 681 4530 3900 3000 3900 3540 3000
250-15 7.0-15 MS 210 720 5515 4745 3650 4745 4310 3650
250-15 7.5-15 MS
210 720 5515 4745 3650 4745 4310 3650
300-15 8.0-15 MS 250 822 6795 5850 4500 5850 5310 4500
465/55-20 16.0-20 MS
465 1029 13590 10800 9000 10800 9810 9000

Contact Us

Get in touch with our experts and let us help you in finding the right solution to empower your business.

 
*
*
*
*
*
To submit this info you need to agree to the Privacy Notice and legal disclaimer. I agree to the Privacy Notice and legal disclaimer *