Ecosolid

Ecosolid (Budget)

Ecosolid is an entry level solid tire option available in the 8” to 15” size range.

Only available in standard black compound.

Downloads

Ecosolid Brochure Metric Sizes

EcoSolid is an entry level solid tire option available in the 8” to 15” size range  

Download (pdf)

Ecosolid Brochure Imperial Sizes

Pneumatic shaped solid  

Download (pdf)

Technical Data

metric sizes















Actual Dimensions
[mm]
Load capacity [kg]

Counterbalanced lift trucks up to 25 km/h Other Vehicles

Size Rim Pattern LOC Width O.D.  Static Load Steering Wheel @ 6 km/h @ 10 km/h @ 25 km/h
Wheel
15x4½-8 3.00D-8 TR 103 372 1210 1040 800 1040 945 800
5.00-8 3.00D-8 TR 122 457 1645 1420 1090 1420 1290 1090
16x6-8 4.33R-8 TR 143 408 1735 1495 1150 1495 1360 1150
18x7-8 4.33R-8 TR 143 450 2490 2145 1650 2145 1950 1650
140/55-9 4,00E-09 TR 127 370 1360 1170 900 1170 1060 900
6.00-9 4,00E-09 TR 140 508 2190 1885 1450 1885 1710 1450
21x8-9 6,00E-09 TR 185 508 3200 2755 2120 2755 2500 2120
6.50-10 5.00F-10 TR 163 559 2720 2340 1800 2340 2125 1800
200/50-10 6.50F-10 TR 186 447 2870 2470 1900 2470 2240 1900
23x9-10 6.50F-10 TR 190 571 4000 3445 2650 3445 3125 2650
7.00-12 5.00S-12 TR 168 660 3380 2920 2240 2920 2645 2240
23x10-12 8.00G-12 TR 224 571 4380 3770 2900 3770 3420 2900
27x10-12 8.00G-12 TR 230 656 4530 3900 3000 3900 3540 3000
8.25-15 6.5-15 TR 206 787 5510 4750 3650 4750 4300 3650
28x9-15 7.0-15 TR 204 686 4000 3445 2650 3445 3125 2650
250-15 7.0-15 TR 216 704 5510 4745 3650 4745 4310 3650
300-15 8.0-15 TR 254 812 6795 5850 4500 5850 5310 4500
355/65-15 9.75-15 TR 278 809 9060 7800 6000 7800 7080 6000

Contact Us

Get in touch with our experts and let us help you in finding the right solution to empower your business.

 
*
*
*
*
*
To submit this info you need to agree to the Privacy Notice and legal disclaimer. I agree to the Privacy Notice and legal disclaimer *