Permathane Press-On

Permathane Press-On (Premium)

Permathane Press-On polyurethane tires offer additional load capacity and resistance to extreme cold.

Trelleborg_Polyurethane_Permathane-Blue_200x281Permathane Press-On tires are available in the following durometers:

80 Durometer – The softest polyurethane material in the industry. This soft compound reduces vibration, protecting equipment and operators.

• Exceeds load capacity of rubber 

• Resistance to chunking

• Non-marking, chemical resistant compound 

90 Durometer – All-purpose compound for use on most surfaces.

• Good load capacity

• Resistance to chunking

• Smooth riding 

95 Durometer – This hard compound is designed to provide up to 15% greater load capacity.

• Minimizes heat build-up

• Excellent tire life

• High load capacity

Sipped tires available for increase traction on wet surfaces.

Contact Us

Get in touch with our experts and let us help you in finding the right solution to empower your business.

 
*
*
*
*
*
To submit this info you need to agree to the Privacy Notice and legal disclaimer. I agree to the Privacy Notice and legal disclaimer *