Mono-Thane Press-On

Mono-Thane Press-On (Premium)

Mono-Thane® Press-On polyurethane tires feature a combination of advanced design and premium materials. There tires are well suited for conditions where high load capacity and long runs are required.

Trelleborg_Polyurethane_Monothane_200x281Recommended applications are distribution centers with smooth floor conditions and cold storage areas such as freezers.

Mono-Thane® Press-On tires are available in the following durometers:

83 Durometer – Ideal for smooth floor conditions, cold storage and produce areas.

• Good load capacity

• Resistance to chunking

• Smooth riding 

92 Durometer – Ideal for long runs and heavy loads. This compound has a higher load capacity and extended tire life.

• Extended tire life

• Resistant to flat spotting

• Excellent load capacity

Sipped tires available for increase traction on wet surfaces.


Contact Us

Get in touch with our experts and let us help you in finding the right solution to empower your business.

 
*
*
*
*
*
To submit this info you need to agree to the Privacy Notice and legal disclaimer. I agree to the Privacy Notice and legal disclaimer *