Twin Forestry T414

Twin Forestry T414

Designed to offer superior performance in the forest, they ensure high traction, excellent flotation, and minimise damage to the soil structure.

Trelleborg-Forestry-TiresT414_200X281It guaranties extra pull force and brilliant accessibility. Without tracks and chains it assures optimum grip.

The open tread pattern maximizes the self cleaning capacity.

• Excellent traction without using any anti slide device

•  The angle of the lugs gives extra pull force and brilliant accessibility

•  The open tread pattern gives the best possible self-cleaning

•  The large contact area gives the tyre a low ground bearing pressure

Downloads

Trelleborg Forestry

Serious Tires for Serious Foresters  

Download (pdf)

Visual Folder

Trelleborg tires and complete wheels solutions  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

Technical Data

For the full pressure table, click “ + “ next to the size

Tire Description Section Width Overall Diameter Rolling Circumference Speed Radius Index Rim Permitted Rims Nominal Pressure Tread Type Type Tube Pressure Table

600/60-30.5 
153 A8 (160A2LT)

600

1495

4485

700

AG20.00

2,4

LS-2

Tubeless

600/60-30.5

+

Web Applications

Resources

Product Movies

Related products

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*