Forestry Skidder T418

Forestry Skidder T418

The perfect tire for heavy-duty logging service. It is specifically designed for log skidding service with maximum penetration and tear resistance.

Trelleborg-Forestry-TiresT418_Skidder_200X281

It is specifically designed for log skidding service with maximum penetration and tear resistance to provide longer tire life under the most severe operating conditions.

The armored plies and Steel belt protect the carcass against stumps, boulders and rocks.

• Maximum cut, tear resistance for longer life time

• Deep and strong lugs that provide and maximize traction and strong grip

• Extra reinforced sidewall increases the stability and protection against impact

Downloads

Trelleborg Forestry

Serious Tires for Serious Foresters  

Download (pdf)

Visual Folder

Trelleborg tires and complete wheels solutions  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

Technical Data

For the full pressure table, click “ + “ next to the size

Tire Description Section Width Overall Diameter Rolling Circumference Static Loaded Radius Speed Radius Index Rim Permitted Rims Nominal Pressure Tread Type Type Tube Steel Belted Pressure Table

23.1-26 
16PR A6

600

1615

4810

750

775

DW20B

2,4

LS-2

Tubeless

23.1-26 TR218

Steel belted

+

24.5-32 
16PR A6

630

1825

5425

832

875

DH21

2,1

LS-2

Tubeless

24.5-32 TR218

Steel belted

+

28L-26 
20PR A6

705

1630

4855

747

775

DW25B

2,4

LS-2

Tubeless

28L-26 TR218

Steel belted

+

28L-26 
26PR A6

705

1630

4855

747

775

DW25B

3,4

LS-2

Tubeless

28L-26 TR218

Steel belted

+

30.5L-32 
20PR A6

760

1840

5470

840

875

DH27

2,1

LS-2

Tubeless

30.5-32 TR218

Steel belted

+

30.5L-32 
26PR A6

760

1840

5470

840

875

DH27

2,8

LS-2

Tubeless

30.5-32 TR218

Steel belted

+

DH35.5L-32 
24 pr 

890

2000

5925

905

DH31

DH31B, DH31H, DH31HB

2,4

LS-2

Tubeless

+

Web Applications

Resources

Related products

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*